Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Easy-View Flow Meters with Adjustable Flow Alarm

$330.24

Item# FL9004-AC

In stock

Lead Time (If not in stock): 3 weeks
Easy-View Flow meters with Adjustable Flow Alarm FL9004-AC FL9004-AC
  • Easy to Install, In Any Position
  • No Special Piping or Flow Straighteners Required
  • Automatically Signals Alarm
  • ±5% FS Accuracy

FL9004-AC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Liquid Flow Range
Process Connection Type
Process Connection Size
Wetted Materials
Features
Category
Accuracy
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


The FL9000-AC Series flowmeters are ideal for a wide range of flow monitoring applications. These low cost flow meters will install in any position easily. Additional features include an adjustable flow alarm externally mounted on the flow meter. The flow alarm will automatically open or close AC electrical circuits, activating warning lights, bells, pumps or other process control equipment.

SPECIFICATIONS
Wetted Parts: T300 series stainless steel spring, strontium ferrite magnet, Buna O-rings (for units with brass end fittings)
Maximum Pressure: 22.4 bar (325 psig)
Maximum Temperature: 121°C (250°F); relay rated to 70°C (158°F)
Maximum Particle Size: 74 microns
Alarm Relay: Latching relay circuit housed in a sealed polypropylene enclosure. Relay pulls in over 25% of span and drops out above and below that. Includes mating connector. Relay is field replaceable; rated 1 A @ 30 Vdc (-DC models), 0.5 @ 125 Vac (-AC models), resistive load
Setpoint: Adjustable 0 to 100%FS
Hex Fittings: 38.1 mm (1.5") flats

Media
(Piston
Type)
Flow
Range
(GPM)
Model Number
3/4" and 1"
Nominal Brass
Sweat Fitting*
Length/
Weight
Model Number
1" Male
NPT
Polysulfone**
Length/
Weight
Model Number
3/4" Male
NPTF Brass
Length
Weight
Oil
(Std
Piston)
0.5 to 4
1.0 to 7
1.0 to 10
1.0 to 16
3.0 to 18
4.0 to 28
NOT AVAILABLE - FL9104-AC
FL9107-AC
FL9110-AC
FL9116-AC
FL9118-AC
FL9128-AC
133.3 mm
(5.25")
0.09 kg
(3.2 oz)
FL9504-AC
FL9507-AC
FL9510-AC
FL9516-AC
FL9518-AC
FL9528-AC
209.5 mm
(8.25")
0.41 kg
(14.4 oz)
Water
(Std
Piston)
0.5 to 4
1.0 to 7
1.0 to 10
1.0 to 16
3.0 to 18
4.0 to 28
FL9204-AC
FL9207-AC
FL9210-AC
FL9216-AC
FL9218-AC
FL9228-AC
196.8 mm
(7.75")
0.34 kg
(12 oz)
FL9004-AC
FL9007-AC
FL9010-AC
FL9016-AC
FL9018-AC
FL9028-AC
133.3 mm
(5.25")
0.09 kg
(3.2 oz)
FL9404-AC
FL9407-AC
FL9410-AC
FL9416-AC
FL9418-AC
FL9428-AC
209.5 mm
(8.25")
0.41 kg
(14.4 oz)
*Fits 3/4" Nominal (7/8" OD) and 1" Nominal (1-1/8" OD) type M copper tubing.
**Do not use pipe dope when mounting, use PTFE tape only.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration