Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Area Flow Meters With Capacities: 0.5 to 200 GPM of Water

Low Cost Industrial Variable Area Flow Meters With Capacities: 0.5 to 200 GPM of Water

$344.66

Item# FL-75B

In stock

Lead Time (If not in stock): 5 weeks
Low Cost Industrial Variable Area Flow Meters With Capacities: 0.5 to 200 GPM of Water FL-75B FL-75B
  • Direct Reading Scales
  • Shatter Resistant Construction
  • Easy-to-Read 127 mm (5") Scale
  • Vertical Connections for Easy Installation

FL-75B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Category
Media Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


OMEGA ® FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price.

SPECIFICATIONS
Accuracy Scale: 127 mm (5'), Direct Reading on Tube
Metering Tubes: Acrylic
Floats: 316 SS
Float Stops: Polysulfone
Guide Rods: 316 SS
O-Rings: EPR End
Fittings: PVC
Max. Temp./Pres.: 21°C (70°F) @ 125 psig; (FL-75 J thru P); 21°C (70°F) @ 150 psig; (FL-75 A thru G); 54°C (130°F) @ 0 psig for all
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the pressure drop across a FL-75P rotameter operating at 175 gpm with water?

Asked by: Anonymous
Thank you for your inquiry about this rotameter. The pressure drop or loss is 80 inches of water column or 2.9 PSI.
Answered by: Application Engineer JC
Date published: 2020-11-10
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FL-75B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration