text.skipToContent text.skipToNavigation

AC or DC Motor Speed Sensors from 1- 20 Pulse per Revolutions per revolution to monitor speed and direction

$152.26

Item# OMDC-PU-20E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $152.26
5-9 $147.15
10-24 $144.65
25-49 $141.60
50-99 $135.51
100-199 $132.47
200+ $129.42

In stock

Lead Time ( If not in Stock): 2 weeks

AC or DC Motor Speed Sensors from 1- 20 Pulse per Revolutions per revolution to monitor speed and direction OMDC-PU-20E OMDC-PU-20E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Mounts Directly on Motor Shaft
  • 5000 Rpm or 50,000 Pulses/Minute
  • Square Wave Output Signal Equals Supply Voltage: 4.5 to 24 Vdc
  • NPN Open Collector Output Signal with Built-in Pull-up Resistor
  • Operating Temperature: -10 to 45°C (14 to 113°F)
  • Stainless Steel Ball Bearing
  • New NEMA 3R Models Available for Outdoor Use

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Output
Features

Product Specs

  • Form Factor Directly on Motor Shaf
  • Maximum Ambient Temperature 45 {C} (113 {F}
  • Output Signal Type Square Wave Output Signal Equals Supply Voltage: 4.5 to 24 Vdc
  • Minimum Ambient Temperature -10 {C} (14 {F})

The OMDC-PU-E pick-up sensor is an economical and reliable way to monitor motor speed. Its unique design provides ease of installation in otherwise difficult to reach areas. The OMDC-PU-E pick-up sensor operates at a 5 to 24 volt level producing a sharp square wave output, which may be fed into tachometer, closed-loop control, counter, or any other digital device. The OMDC-PU-E pick-up series also includes a quadrature model to monitor both motor speed and direction by providing two square wave output signals 81° out-of-phase.
View Specs for easy mounting instructions.

New outdoor (NEMA 3R) models available: OMDC-PU-R series