Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

AC Powered, Digital Pressure Gauge

0 to 5 psi, Compound Gauge Pressure
  • RoHS Icon
  • CE Approved

$320.44

Item# DPG101-005CG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $320.44
10-24 $304.42
25-49 $298.01
50-99 $285.19
100+ $278.78

In stock

Lead Time (If not in stock): 8 weeks
0 to 5 psi, Compound Gauge Pressure DPG101-005CG DPG101-005CG
  • 4-Digit High Resolution LED Digital Display
  • All Stainless-Steel Construction
  • Gage, Absolute, Compound, and Vacuum Ranges Available
  • 0.25% FS Terminal Point Accuracy

DPG101-005CG Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Accuracy value
Accuracy Class
Pressure Port Type
Pressure Port Size
Power Source
Number Of Digits
Electrical Output
Output Signal


Description

DPG101 is an electronic digital pressure gauge used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membrane. The output signal is amplified by a high-precision, low-temperature drift amplifier. The signal is then fed into a high accuracy A/D converter for the microprocessor to process and then show on the LED display.

This flexible, simple to operate digital pressure gauge is safe, reliable, and easy to maintain. The DPG101 is widely used in hydro-power, water, petroleum, chemical, mechanical, hydraulic, and other industries.

Specifications
Display Units: Gauge can be factory scaled to any engineering unit such as psi, kPa, bar, mbar, inHg, inH2O, mmHg, ftH2O, torr, kg/cm3
Measuring Range: -0.1 to 35 MPa (-14.50 to 5000 psi)
Display Type: 4-digit LED
Accuracy: 0.25% FS for gauge pressure >5psi
±0.5% FS for all others including absolute, compound gauge, and Vacuum ranges
Power: 85 to 265 Vac
Stability: <0.1% FS per year
Case Protection: IP65
Operating Temperature: -30 to 80ºC (-22 to 176ºF)
Operating Humidity: <90%
Media Temperature Limits: -40 to 150ºC (-40 to 302ºF) [equip with cooling element accessory if media temperature is greater than 80ºC (176ºF)]
Overpressure Limits: 3x rated pressure below 60 psi 2x rated pressure from 100 psi to 1000 psi 1.5 x rated pressure over 1000 psi
Process Connection: ¼" NPT, others consult Omega
Wetted Parts: 316 SS threads, NBR O-ring
Storage Temperature: -20 to 70ºC (-4 to 160ºF), less than 80% relative humidity
loading all models
loading all reviews
Rated 4 out of 5 by from Great, but no instructions. Nice well made unit, but no instructions on what the buttons on the front do.
Date published: 2021-12-31
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG101-005CG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

It says it has 4-20mA, but there is no connector or wires on the outside of the case. How do I get the 4-20mA out for logging?

Asked by: Rob F
There should be 4 wires in the external cable. Red + Power, Yellow - Power, Blue+ 4/20 mA, Green -4/20 mA
Answered by: Applicatrions Engineer JK
Date published: 2020-10-12

According to the &quot;Product Details&quot; the Power Supply for this gauge is 85-240VAC; however, according to the &quot;Manual&quot; M5702/1218, the power supply is 220VAC. Can you please confirm the power supply requirements?

Asked by: Logan
Well, after purchasing this gauge and wiring it for 115VAC it works just fine, soooo.... looks like the product details are correct!
Answered by: Logan
Date published: 2020-10-05

Can it be used to measure steam pressure in the 30 psi/270 degree F?

Asked by: Matt90
Thank you for inquiry This unit will only go to 80 c For this application please see a cooling element for a possible solution?
Answered by: application engineer je
Date published: 2021-06-28
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DPG101-005CG, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration