Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Gauge Resistors for Bridge Completion

120 Ω

$19.12

Item# RES-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $19.12
10-24 $18.16
25-49 $17.78
50-99 $17.02
100+ $16.63

In stock

Lead Time (If not in stock): 5 weeks
120 Ω RES-120 RES-120
  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS! Stock to 1-Week!
  • Balco, Copper and Manganin Resistance wire for Temp Comp and Zero Balance
  • High Accuracy Bridge Completion Resistors

RES-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance


Description

SPECIFICATIONS
RESISTANCE WIRE
Balco:
   Ohms/ft: 19.7
   Temp Coef: 0.45%/°C
Copper:
   Ohms/ft 0.415
   Temp Coef: 0.39%/°C
Manganin:
   Ohms/ft: 15.2
   Temp Coef: 0.002%/°C

BRIDGE COMPLETION RESISTORS
Accuracy: 0.1%
Temperature Compensation: 5 ppm -20 to 80°C (-4 to 176°F)
Power: 1/4 W

loading all models
loading all reviews
Rated 5 out of 5 by from Need terminals? Your search is terminally over! I needed some good terminals for my project. I was determined to find good ones. Turns out my search was terminated when I ordered these great terminals. They have the uttermost quality and I've come to terms that I will look first at Omega. Great service, not like the intermittent service I've got elsewhere in the past.
Date published: 2016-02-02
Rated 5 out of 5 by from Bridge Completion Resistors (RES-120) These items are working very nicely. I purchased several of these resistors from Omega.
Date published: 2017-11-18
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RES-120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Is this product just the terminal pads shown, or does it include resistors as well?

Asked by: pttmi
Dear Paul, the image shown here is incorrect, I am working on getting it fixed. It is not a terminal block, it is a two terminal electrical resistor. Similar to the image show in this link: https://en.wikipedia.org/wiki/Resistor If you need more help on how yo complete your bridge kindly email pressure@omega.com Thank you.
Answered by: SAE DJO
Date published: 2021-03-11

Do you also sell the terminal strips (shown in the image)?

Asked by: Damian
Yes we do. The image is not the RES-350 Bridge Completion Resistor. It's actually our an image our BTP Bondable Terminal Strips. These are available in with various different spacings between the pads.
Answered by: Applicatrions Engineer JK
Date published: 2021-03-11
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RES-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration