-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Something went wrong
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
- Home
- Sensors and Sensing Equipment
- Pressure And Strain
- Strain Gauges
- Rosettes Strain Gages: 45° and 60° Gage Patterns

Rosettes Strain Gages: 45° and 60° Gage Patterns
$165.00
Item# SGD-3/350-RY13
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $165.00 |
10-24 | $156.75 |
25-49 | $153.45 |
50-99 | $146.85 |
100-199 | $143.55 |
200+ | $140.25 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 3 weeks
Rosettes Strain Gages: 45° and 60° Gage Patterns SGD-3/350-RY13 SGD-3/350-RY13
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 137ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Product info
Grid Style
Delta Rosettes
Grid Length Range
0 to 3 mm
Grid Length
3 mm
Grid Width
2.9 mm
Temperature Range
-75 to 200°C (-100 to 392°F)
Connection Type
Ribbon Leads
Resistance
350 Ω
STC number
AL
Maximum Strain
30,000 μm
Features
0/135/270° pattern
Product Specs
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 17ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 119ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status