Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Standard Size Thermocouple Panel Jack Connectors

Panel Jacks for Standard Size Connectors

$30.32

Item# JP-C-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $30.32
10-24 $27.59
25-99 $24.86
100-499 $23.65
500-999 $22.13
1000+ $20.92

In stock

Lead Time (If not in stock): 3 weeks
Panel Jacks for Standard Size Connectors JP-C-F JP-C-F
  • Easy Installation. Hardware Included
  • Color Coded
  • Flexibility
  • Decorative—Enhances Any Instrument

JP-C-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Color Code Standard
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions


  • Panel Mount Hole Spacing 33.3 mm diameter knock out hole
OMEGA’s panel jacks contain two female, collet-type, spring-loaded connectors that will accept any standard male thermocouple connector. The panel jacks are molded of high-impact, glass-filled nylon and are numbered and labeled as well as color-coded.
RJACL Mounting plate used with OMEGA™ type JP decorator styled, colorcoded panel jacks adapts them for mounting as single-circuit jack in control panel or instrument case. Simplifies mounting, and holds the connector in place tightly. Covers 33.3 mm (1.31") diameter knock-out hole. All adaptor plates are made of 0.76 mm (0.030") nickel-plated steel. Price includes all screws and mounting hardware.
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Parts and Service Excellent service including fast delivery. Parts installed with ease. Machine working great now.
Date published: 2023-12-01
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_JP-C-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 49ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Panel Jacks for Standard Size Connectors
$5.87
7 In Stock
Accessories
Optional ID labels numbered 1-12. Other series available
$7.11
17 In Stock
Optional dust caps. pkg of 12. Other pkg sizes also available
$11.00
1 In Stock
Optional mounting plate allows mounting in 46.0 mm (1.81 in) dia panel hole
$4.09
3 In Stock
en-US
en
Save Configuration