text.skipToContent text.skipToNavigation

Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube

$1,279.00

Item# BAT-TJ36-24-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,279.00
10-24 $1,215.05
25-99 $1,151.10
100-499 $1,087.15
500-999 $1,023.20
1000+ $959.25

In stock

Lead Time ( If not in Stock): 3 weeks

Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube BAT-TJ36-24-12 BAT-TJ36-24-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NHX Standard Ceramic Connector Rated to 650°C (1200°F)
  • HSTW Standard Connector Liquid Crystal Polymer Rated to 260°C (500°F)
  • Up to 1650°C (3000°F) Rating
  • Oxidizing or Reducing Atmospheres
  • 1/4" Diameter High-Purity Alumina Protection Tube
  • Standard Stripped Leads Termination
  • 1m (40") 24 AWG (0.020") Solid Braided Fiberglass Insulated Lead Wire

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature


Product Specs

Type R, S, or B Platinum Thermocouple enclosed in a high purity alumina protection tube. Elements are insulated by a double bore high-purity hardfired alumina insulator.

View the Thermocouple Accuracy and Color Code charts