text.skipToContent text.skipToNavigation

Thermocouple Assemblies (1/16&#034

$25.85

Item# ETIN-116E-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $25.85
10-24 $24.56
25-99 $23.27
100-499 $21.97
500-999 $20.68
1000+ $19.39

In stock

Lead Time ( If not in Stock): 9 Days

Thermocouple Assemblies (1/16&#034 ETIN-116E-12 ETIN-116E-12
Thermocouple Assemblies (1/16" to 1/4" Diameter) with Molded Transition Junctions is rated 4.0 out of 5 by 1.
  • y_2020, m_6, d_3, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ETIN-116E-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • 12, 18 and 24" Lengths Standard
  • Other Lengths Available on Request
  • Molded Junction Rated to 260°C (500°F)
  • Color-Coded to Show Thermocouple Type
  • 40" PFA-Coated Lead Wires
  • Stripped Lead Wire Termination
  • Also Available in Super OMEGACLAD™ XL for Stable, Long-Term Operation at High Temperatures

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

Thermocouple molded assemblies with transition joints of molded glass-filled nylon provide an economical yet durable thermocouple probe for a variety of sensing applications. The measuring temperature is limited only by thermocouple type and sheath material. Stainless steel sheaths have a maximum temperature of 1650°F (900°C) with Inconel 600 rated to 2100°F (1150°C). The calibration letter code is an integral part of the mold.

Molded Transition Junction N Type calibration have been discontinued. For other Transition Juncation Probes with a N Calibration available, see the Model TJ36-NNIN Or TJC36-NNIN or TJ36-NNXL or please contact our Temperature Engineering department for a viable replacement.

Standard Dimensions

Thermocouple
Alloy
Sheath
Dia.
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
IRON-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
JTIN-116(*)-12
JTIN-18(*)-12
JTIN-316(*)-12
JTIN-14(*)-12
JTIN-116(*)-18
JTIN-18(*)-18
JTIN-316(*)-18
JTIN-14(*)-18
JTIN-116(*)-24
JTIN-18(*)-24
JTIN-316(*)-24
JTIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
JTSS-116(*)-12
JTSS-18(*)-12
JTSS-316(*)-12
JTSS-14(*)-12
JTSS-116(*)-18
JTSS-18(*)-18
JTSS-316(*)-18
JTSS-14(*)-18
JTSS-116(*)-24
JTSS-18(*)-24
JTSS-316(*)-24
JTSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
KTIN-116(*)-12
KTIN-18(*)-12
KTIN-316(*)-12
KTIN-14(*)-12
KTIN-116(*)-18
KTIN-18(*)-18
KTIN-316(*)-18
KTIN-14(*)-18
KTIN-116(*)-24
KTIN-18(*)-24
KTIN-316(*)-24
KTIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
KTSS-116(*)-12
KTSS-18(*)-12
KTSS-316(*)-12
KTSS-14(*)-12
KTSS-116(*)-18
KTSS-18(*)-18
KTSS-316(*)-18
KTSS-14(*)-18
KTSS-116(*)-24
KTSS-18(*)-24
KTSS-316(*)-24
KTSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL
Sheath
1/16"
1/8"
3/16"
1/4"
KTXL-116(*)-12
KTXL-18(*)-12
KTXL-316(*)-12
KTXL-14(*)-12
KTXL-116(*)-18
KTXL-18(*)-18
KTXL-316(*)-18
KTXL-14(*)-18
KTXL-116(*)-24
KTXL-18(*)-24
KTXL-316(*)-24
KTXL-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
ETIN-116(*)-12
ETIN-18(*)-12
ETIN-316(*)-12
ETIN-14(*)-12
ETIN-116(*)-18
ETIN-18(*)-18
ETIN-316(*)-18
ETIN-14(*)-18
ETIN-116(*)-24
ETIN-18(*)-24
ETIN-316(*)-24
ETIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
ETSS-116(*)-12
ETSS-18(*)-12
ETSS-316(*)-12
ETSS-14(*)-12
ETSS-116(*)-18
ETSS-18(*)-18
ETSS-316(*)-18
ETSS-14(*)-18
ETSS-116(*)-24
ETSS-18(*)-24
ETSS-316(*)-24
ETSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TTIN-116(*)-12
TTIN-18(*)-12
TTIN-316(*)-12
TTIN-14(*)-12
TTIN-116(*)-18
TTIN-18(*)-18
TTIN-316(*)-18
TTIN-14(*)-18
TTIN-116(*)-24
TTIN-18(*)-24
TTIN-316(*)-24
TTIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TTSS-116(*)-12
TTSS-18(*)-12
TTSS-316(*)-12
TTSS-14(*)-12
TTSS-116(*)-18
TTSS-18(*)-18
TTSS-316(*)-18
TTSS-14(*)-18
TTSS-116(*)-24
TTSS-18(*)-24
TTSS-316(*)-24
TTSS-14(*)-24
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). ††Supplied with Stainless Steel transition joints. To order with 310, 316 or 321 SS sheath, change “SS” in model number to “310SS”, “316SS” or “321SS” respectively; no additional charge. Consult Sales for lengths between 2 to 12", or for lengths over 24".
Note: For pricing/availability on Super OMEGACLAD™ XL probes, contact Sales or use the To Order or Part Number Builder below. Super OMEGACLAD™ XL probes are available in Type K calibrations only.


Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts

Rated 4 out of 5 by from Works as advertised I use the probe to measure the temperature a in propane forge and I'm very happy with it's performance. The minor complaint I have is that the polarity of the leads were not labelled and I hooked it up backwards the first time.
Date published: 2018-07-01
  • y_2020, m_6, d_3, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ETIN-116E-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT

What is the voltage input for this thermocouple?

Asked by: Daniel Q
Thank you for your request. Thermocouple do not require an input voltage unless it is coupled with a transmitter/signal conditioner. This is not. They OUTPUT a millivolt signal of their own.
Answered by: Engineer CB
Date published: 2020-05-29
  • y_2020, m_6, d_3, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ETIN-116E-12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 4ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration