text.skipToContent text.skipToNavigation

Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications

$102.59

Item# PRCTL-2-100-1/4-24-120-SB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $102.59
5-9 $97.46
10-24 $95.41
25-49 $91.31
50-99 $89.25
100-499 $87.20
500-999 $79.52
1000+ $74.55

In stock

Lead Time ( If not in Stock): 3 weeks

Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications PRCTL-2-100-1/4-24-120-SB PRCTL-2-100-1/4-24-120-SB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Probe Is Supplied 24" Long and Designed To Be Cut-To-Length as Needed Using a Simple Tube Cutter.
  • Great For Use As Replacement Sensors, Can Be Combined With a Wide Variety Of Spring Loaded Fittings, Compression Fittings, Connection Heads, Thermowells, Connectors or Other Accessories to Fit a Wide Variety of Applications.
  • Contains a Precision pt100 Ohm DIN Platinum Thin Film Element in Either Class A or Class B Accuracies.
  • Temperature Range: -50 to 260ºC
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type

Product Specs

This pt100 RTD sensor probe is designed to provide the ultimate in adaptability. Its 24" length can be reduced in the field by cutting off the required tube length using a standard tube cutter. Combining the PRCTL sensor with Omega's wide variety of fittings and accessories can customize this sensor on the spot for a wide variety of RTD replacement probe or OEM RTD sensor probe applications. This sensor is available in both Class A and Class B accuracies, in 3 wire standard (4-wire optional) in 1/4" diameter to fit many thermowells, or in 3/16", 6mm and 4.5mm diameters.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the minimum length that the RTD cut to length PT 100 Sensor probes can be cut too?

Asked by: BlaaBlaa
3" is the smallest length the probe can be cut.
Answered by: Temperature
Date published: 2020-02-03
  • y_2020, m_3, d_26, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PRCTL-2-100-1-4-24-120-SB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
Spring Loaded Fittings for 1/4" Diameter Probes
$22.14
0 In Stock
Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications
$39.55
13 In Stock
OMEGALOK™ Compression Fittings
$8.58
222 In Stock
Accessories
Compression fitting, 1.4' tube OD, 1.4 NPT
$18.07
1867 In Stock
Most Popular Accessories
Tube Cutter
$22.65
0 In Stock
Thermowell, 12" Stem Length, 10-1/2" Insertion Length, 304 SST
$71.76
33 In Stock
Thermowell with Lagging Extension, 12" Stem Length, 7-1/2" Insertion Length with 3" Lag Length, 304 SST
$71.76
3 In Stock
Thermowell, 4" Stem Length, 2-1/2" Insertion Length, 304 SST
$30.39
2 In Stock
Miniature Connector Plug
$3.25
389 In Stock
Flip Top Aluminum Connection Head with 4-Position Terminal Board (Install Using A BRLK-14-12 or SSLK-14-12 Compression Fitting (1/4" Dia Probe))
$33.98
0 In Stock
Precision Handheld Thermometer
$176.32
9 In Stock
RTD Input Signal Conditioner
$204.83
0 In Stock
1/8 DIN ON-Off Temperature or Process Controller
$286.00
0 In Stock

en-US
en
Save Configuration