Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Circuit Board Mountable Thermocouple Connectors

Circuit Board Thermocouple Connectors, Standard and Miniature Size

$402.56

Item# PCC-SMP-E-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $402.56
10-49 $366.33
50-99 $346.20
100-999 $330.10
1000-4999 $309.97
5000+ $289.84

In stock

Lead Time (If not in stock): 3 weeks
Circuit Board Thermocouple Connectors, Standard and Miniature Size PCC-SMP-E-100 PCC-SMP-E-100
  • New printing on connectors, please see description for details
  • For OEM Uses

PCC-SMP-E-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Connector Gender
No. of Pins/Sockets


The miniature connector is available in either horizontal or vertical mounting style. These connectors are also available with closed ends or transistor retainer clips. The PCC-SMP optional transistor retainer clip accepts TO-92 style transistors for cold junction temperature measurements at the transition from thermocouple alloy to copper wire.

See below for updated printing on the connector:

loading all models
loading all reviews
Rated 2 out of 5 by from Kate Prices on goods have gone up consistently for over a year.
Date published: 2023-08-24
Rated 5 out of 5 by from Thermocouple connector Worked well. Correct replacement. Would recommend this product
Date published: 2023-01-17
Rated 5 out of 5 by from Great Product Great product! Other than lead time, customer service helps the best they can.
Date published: 2022-08-19
Rated 5 out of 5 by from Repeat customer Well packaged, arrived in a timely manner and was what it was suppose to be.
Date published: 2022-08-10
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_PCC-SMP-E-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

PCC-SMP-T-100-ROHS and PCC-OST-T-100-ROHS. Please share the life cyclestatus(Active or Obsolete). Also pls share the latest COC(ROHS3 & SVCH-223) based on part number not Generic one. Thank you

Asked by: Anguraj
Hi Anguraj Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-03-09

Are 3D models available for these connectors (e.g. PCC-SMP-K)?

Asked by: Anonymous
Thank you for your inquiry. Please email your request to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2023-12-11

Are these UL certified/recognized/listed?

Asked by: Anonymous
Thank you for your inquiry. This item carries no UL listing.
Answered by: Application Engineer JB
Date published: 2020-11-02

What is the part weight for PCC-SMP-K-X-ROHS? And the country of origin?

Asked by: bmalkows
The part is made in the USA and the approximate weight is 0.0726 lbs.
Answered by: Applications Engineer ANB
Date published: 2022-08-10

Is this connector IP66 compliant?

Asked by: Prabh
Thank you for your inquiry. No, these connectors are not IP66 compliant.
Answered by: NorwalkAE_SP
Date published: 2023-12-29

Does the mounting bracket shown in the datasheet come with the connector? If not, can it be ordered separately?

Asked by: Ben__
Hi Ben, The mounting bracket comes standard with each connector.
Answered by: Application Engineer RD
Date published: 2022-09-09
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PCC-SMP-E-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration