text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Infrared Thermometer

$114.33

Item# OS543

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $114.33
5-9 $108.61
10-24 $106.33
25-49 $101.75
50-99 $99.47
100+ $97.18

In stock

Lead Time ( If not in Stock): 0 week

Infrared Thermometer OS543 OS543
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 136ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Circle or Dot Laser Sighting
  • Temperature Range: OS542: -20 to 500°C (-4 to 932°F), OS543: -30 to 550°C (-22 to 1022°F)
  • Repeatability: ±1°C
  • Emissivity: 0.95 Fixed
  • Spectral Response: 6-14 mm
  • Optical Field of View for OS542 , D:S = 12:1
  • Optical Field of View for OS543 , D:S = 10:1
  • Response Time: 500 ms

Product info

Sensor Type
Infrared
Minimum Temperature Measurement
-30°C (-22°F)
Maximum Temperature Measurement
550°C (1022°F)
Display Type
LCD with Backlight
Accuracy Value
±2°C (4°F) or ±2% of reading
Resolution
0.5°C (1°F), -9.5 to 199.5°C/°F
Form Factor
Handheld
Input Voltage
9V
Battery Type
Alkaline
Measurement Type
Temperature
Number of Inputs
1
Field of View
0.417361111111111
Weight
180 g (6.3 oz)

Product Specs

  • Battery life Approximately 9 hours
  • Measurement Units °F/°C
  • Minimum Ambient Temperature 0°C (32°F)
  • Power Source Battery
  • Response Time 0.5 second

The new portable, low cost OS540 infrared thermometer series offers solutions for many non-contact temperature measurement applications. This unique handheld infrared gun offers a powerful feature with a circle or dot laser sighting. IDEAL APPLICATIONS include: Diesel and Fleet Maintenance, Electrical, Asphalt, Measure Ink and Dryer Temp. (Screen Printing), HVAC/R Automotive, In-Process Temperature Measurement, Fire and Safety.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration