text.skipToContent text.skipToNavigation

Precision Liquid-In-Glass Thermometers

$192.72

Item# GT-60201

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $192.72
5-9 $183.08
10-24 $179.23
25-49 $171.52
50-99 $167.67
100+ $163.81

In stock

Lead Time ( If not in Stock): 3 weeks

Precision Liquid-In-Glass Thermometers GT-60201 GT-60201
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • individually serialized
  • includes a Statement of Accuracy
  • traceable to NIST
  • packaged in safety packaging to prevent breakage

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Scale (°C/°F)
Temperature Range
Accuracy Value
Division
Stem Length
Immersion Depth
Features


Product Specs

  • Measurement Units °F/°C
  • Wireless No

Description

These thermometers are individually serialized and includes a Statement of Accuracy indicating accuracy traceable to NIST. Accurate to the requirements of ANSI/SAMA Z236.1- 1983, ASTM, NIST, DAkkS and/or equivalent standards. Each item is tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing,petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. Individually packaged in safety packaging to prevent breakage.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms