Call us at 1-888-826-6342
The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.
View SpecsThe LCGB series have 3 through holes around the perimeter for easy mounting, ±0.25% linearity and 2mv/V output in capacities from 50 lbf to 50,000 lbf.
View SpecsThe LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
View SpecsThe LCM305 metric series have a ±0.15% linearity and 2mv/V output in capacities from 100 N to 50,000 N. Ideal for prototype structures and industrial weighing.
View SpecsThe LC304 series are compact with ±0.5% linearity and 2mv/V output in capacities from 100 lbf to 10,000 lbf. They are ideal for robotic and test bench applications.
View SpecsThe LC302 series are compact with ±0.5% linearity and 1mv/V output in capacities from 25 lbf to 1,000 lbf. They are ideal for robotic and test bench applications.
View SpecsThe LCMKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 10 N to 5,000 N.
View SpecsThe LC305 series have a ±0.15% linearity and 2mv/V output in capacities from 20 lbf to 20,000 lbf. Ideal for prototype structures and industrial weighing.
View Specs