Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Flow Rate Totalizers & Meters

Frequency Input Ratemeter/Totalizer, 6 Digits Display

The DPF75 is a combination 6 digit totalizer/batch controller and 5 1 /2 digit ratemeter with two relays for 2-stage batch control or dual rate alarms.

View Specs
1/8 DIN 6-Digit Rate Meter/Totalizer

1/8 DIN 6-Digit Rate Meter/Totalizer with 6-Digit 7-Segment LED, Measures Rate from 0.5 Hz to 30 kHz. TTL compatible, NAMUR, and Totalizes Up or Down from -99,999 to 999,999

View Specs
Panel Meter, Freq., Rate, Total/ Period Counter 6-Digit, ⅛ DIN Mount

Omega’s new DPF20 Series of indicators offer real flexibility for measurement of a wide range of frequency or pulse inputs, 6-Digit, ⅛ DIN Panel Mount.

View Specs
Analog Input Ratemeter/Totalizer, 6 Digits Display, NEMA 4X

The DPF60 is a combination microprocessor-based digital rate indicator and integrating totalizer, 6 Digits Display, Relays Latch or Auto-Recycle, NEMA 4X.

View Specs
Programmable Mass Flow Meter and Totalizer

The FMA-4100/4300 Series flow rate can be displayed in 23 different volumetric flow or mass flow engineering units including a user specific selection with remote programming

View Specs

Searching for your items
en-US
en
Save Configuration