Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Inline Load Cells

0.75" Diameter, Threaded, Miniature Inline Load Cells

LC201 tension and compression load cells are ideal for industrial automation and robotics applications. They have ±1.0% linearity in capacities from 25 to 300 lbf.

View Specs
1" to 1.38" Diameter, Threaded, Miniature Inline Load Cells

LC202 tension and compression load cells are ideal for industrial automation and robotics applications. They have ±0.25% linearity in capacities from 100 to 10,000 lbf.

View Specs
2" Diameter, Threaded, Miniature Inline Load Cells

LC203 tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.

View Specs
Metric, 51mm Diameter, Threaded, Miniature Inline Load Cells

LCM203 metric tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.

View Specs
Metric, 51mm Diameter, Surface Mount  Miniature Inline Load Cells

LCM204 metric tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.

View Specs
Male/Female Thread Connection, Inline Tension Link Load Cell

The LC704 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 200,000 lbf.

View Specs
Low Capacity, Female/Female, Inline Tension Link Load Cell

The LC701 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 250 to 2,000 lbf.

View Specs
High Accuracy, 0.75" to 1" Diameter, Miniature Inline Load Cells

LCFD tension and compression load cells have high accuracy and are ideal for industrial applications. They have ±0.2% or better linearity in capacities from 2.2 to 1,000 lbf

View Specs
0.75" to 1" Diameter, Threaded, Miniature Inline Load Cells

LCFL tension and compression load cells are ideal for low range, automation applications. They have ±0.5% linearity in capacities from 1 to 100 lbf.

View Specs
2" Diameter, Surface Mount, Miniature Inline Load Cells

LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.

View Specs
Male/Male Thread Connection, Inline Tension Link Load Cell

The LC702 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 1,000,000 lbf.

View Specs

Searching for your items
en-US
en
Save Configuration