Call us at 1-888-826-6342
Self-gripping spring and 1/2" NPT threaded fitting can be added to any 1/4" diameter probe to convert it for thermowell use. Helps achieve optimal thermal contact.
View SpecsRTD probes that are spring loaded for optimal thermal contact in thermowells. Include a spring, 1/2NPT threaded fitting, and M12 connector. 2, 3, and 4-wire options available.
View SpecsRTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin molded M12 connector.
View SpecsRTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin M12 connector.
View SpecsPT100 Class A accuracy 3-A Sanitary 4-wire spring loaded RTD probe with thermowell & industrial head choices. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View Specs