Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Tension Load Cells

Miniature, Low Profile, Tension & Compression Load Cells

The LC703 series are extremely compact to fit in the smallest of spaces. They have ±0.15% or better linearity and a 2 mv/V output in capacities from 10 lbf to 1,000 lbf.

View Specs
Ultra Low Profile, Tension and Compression Load Cells

The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.

View Specs
Metric, Ultra Low Profile, Tension and Compression Load Cells

The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.

View Specs
Low Profile, Tension & Compression Load Cells for Industrial Weighing

The LC402 series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 100 lbf to 750,000 lbf.

View Specs
2" Diameter, Surface Mount, Miniature Inline Load Cells

LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.

View Specs
Male/Male Thread Connection, Inline Tension Link Load Cell

The LC702 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 1,000,000 lbf.

View Specs

Searching for your items
en-US
en
Save Configuration