Call us at 1-888-826-6342
The WT4401 wind tunnel is designed to provide a uniform flow rate and the powerful variable speed motor allows for precise air velocity control
View SpecsThe WTM-1000 mini wind tunnel flow rate has 4 selectable fixed air speeds, and costs less than competitive brands.
View SpecsThe research-quality WT-3115 wind tunnel that allows you to thermally characterize PCBs and individual components at controlled temperatures up to 85°C
View SpecsThe research-quality WT-3067 wind tunnel that allows you to thermally characterize PCBs and individual components at controlled temperatures up to 85°C
View SpecsThe WT-3200's 2-D converging nozzle with an upstream multi-point measurement area supports thermal and airflow testing of multiple PCBs.
View SpecsThe WT-2000 wind tunnel, durably constructed of polycarbonate and PVC, allows you to thermally characterize circuit boards, heat sinks, and components.
View SpecsThe WT-3100 is a research quality wind tunnel for airflow characterization and visualization, thermal resistance measurements, and generation of P-Q curves
View SpecsThe WT-3106 and WT-3107 wind tunnels for airflow characterization and flow visualization, thermal resistance measurements, and generation of P-Q curves.
View SpecsThe WT-3104 wind tunnel for thermal characterization of components, circuit boards and cooling devices such as heat sinks, heat exchangers and cold plates.
View Specs