Call us at 1-888-826-6342
The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer.
View SpecsThe DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
View SpecsThe DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.
View SpecsThe DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
View SpecsThe OMNI-AMP IV Series thermocouple amplifiers are 100% encapsulated, available in up or downscale TC burnout, 115 Vac power, input protection to 115 Vac or Vdc.
View SpecsThe DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer. 2 relay outputs
View SpecsThe DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
View SpecsThe DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.
View Specs