Call us at 1-888-826-6342
The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price.
View SpecsThe FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.
View SpecsThe FTB370 Series flow turbines are designed for flow rate measurement of water and many water based liquids. They are compact in design and have a wide measuring range.
View SpecsThe OMEGA's FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost and can be mounted with no straight pipe runs
View SpecsSpecifically designed for water billing applications, OMEGA's FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers.
View SpecsFL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.
View SpecsThe FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.
View SpecsOMEGA's FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price. With Capacities: 0.5 to 200 GPM of Water
View SpecsThe FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position
View SpecsThe FL-500WW Series provides flowrate indication for 1 to 5% dilute aqueous chemical solutions used in the treatment of water and wastewater
View Specs