Call us at 1-888-826-6342
OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
TC
|
~33K
|
LCD
|
Battery
|
USB
|
1 sec
|
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~10K
|
Battery
|
USB
|
30 sec
|
Single Use, Programmable Sampling Rate, FDA
|
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
TC (dual)
|
~130K
|
Graphical Display
|
Battery
|
USB
|
10 sec
|
IP67
|
|
Temperature
|
1
|
Internal
|
~250K
|
Graphical Display
|
Battery
|
USB
|
10 sec
|
IP67
|
|
Temperature, Humidity
|
2
|
Internal
|
~130K
|
Graphical Display
|
Battery
|
USB
|
10 sec
|
IP67
|
|
Temperature
|
1
|
TC
|
~250K
|
Graphical Display
|
Battery
|
USB
|
10 sec
|
IP67
|
|
Temperature
|
2
|
Thermistor (dual)
|
~130K
|
Graphical Display
|
Battery
|
USB
|
10 sec
|
IP67
|
OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Internal
|
~16k
|
LCD
|
Battery
|
USB
|
10 sec
|
Not Applicable
|
|
Temperature, Humidity
|
2
|
Internal
|
~16k
|
LCD
|
Battery
|
USB
|
10 sec
|
High Accuracy
|
Omega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
TC
|
~85K
|
LCD
|
Battery
|
USB
|
0.5 sec
|
OM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
91 cm (36") Flexible Probe
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
83 cm (72") Flexible Probe
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
91 cm (36") Flexible Probe, Vented Thermal Shield
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
83 cm (72") Flexible Probe, Vented Thermal Shield
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
83 cm (72") Flexible Probe, Flush Top Thermal Shield
|
The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, ±0.05°C accuracy, and a 1,340,000 reading storage capacity.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~670K
|
Battery
|
USB
|
1 sec
|
8 Input Portable Thermometer/Data Logger with SD card
The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.
Product Number | Measurement Type | Number of Measurements | Input Type | Temperature Measurement Range | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Type K TC
|
0 to 200°C (32 to 392°F)
|
~33k
|
No
|
Battery
|
USB
|
1 s
|
None
|
|
Temperature
|
1
|
Thermistor Probe
|
-40 to +125°C (-40 to +257°F)
|
~33k
|
Yes
|
Battery
|
USB
|
1 s
|
NIST CAL @ 2°C & 8°C
|
|
Temperature
|
1
|
Internal
|
-35 to +80°C (-31 to +176°F)
|
~16k
|
Yes
|
Battery
|
USB
|
10 s
|
IP67
|
|
Temperature + Humidity
|
2
|
Internal
|
-35 to +80°C (-31 to +176°F)
|
~33k
|
Yes
|
Battery
|
USB
|
10 s
|
IP67
|
|
Temperature
|
1
|
Type T TC
|
-100 to 200°C (-148 to 392°F)
|
~33k
|
Yes
|
Battery
|
USB
|
1 s
|
None
|
The OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Pressure
|
3
|
RTD, RH, Pressure
|
~670K
|
Battery
|
USB
|
1 sec
|
250 to 1300 mbar
|
The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~175K
|
LCD
|
Battery, AC Power Adapter
|
USB
|
2 sec
|
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, T, E, R, S, N
|
~14k
|
5-Digit LCD
|
9 V
|
USB
|
MIN/MAX/AVG/REL/HOLD Functions , Auto Power-Off
|
Connect the Humidity and Temperature sensor directly to the PC and use the free software to record you data. Use it as a hand held sensor or mount to a wall or duct.
Product Number | Measurement Type | Data Interface |
---|---|---|
|
Temperature, Humidity
|
USB
|
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
4
|
RTD, Thermistor
|
~25K
|
Battery
|
USB
|
0.25 sec
|
Shock Proof, IP65 Housing
|
Temperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~65k
|
None
|
Battery
|
Docking Station to USB (Sold Seperately)
|
4Hz
|
SGS, FM, Intrinsically Safe
|
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature, Pressure
|
2
|
RTD, Strain Gauge
|
~33K
|
Battery
|
USB
|
1 sec
|
0 to 5 bar, Flush Top
|
|
Temperature, Pressure
|
2
|
RTD, Strain Gauge
|
~33K
|
Battery
|
USB
|
1 sec
|
0 to 5 bar, 1/8" NPT Pressure Port
|
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, T, E
|
~16k
|
3 1/2 digit LCD
|
9 V
|
USB
|
MIN/MAX/AVG/HOLD Functions , Auto Power-Off
|
OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Thermistor
|
~33K
|
LCD
|
Battery
|
USB
|
1 sec
|
Not Applicable
|
|
Temperature
|
1
|
Thermistor
|
~33K
|
LCD
|
Battery
|
USB
|
1 sec
|
High Accuracy
|
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Ambient Temperature, RH
|
8000
|
LCD Display
|
Battery and Power Adaptor
|
Serial
|
60 secs
|
Built-in sensor and RS232
|
|
Temperature, Humidity
|
2
|
Ambient Temperature, RH
|
8000
|
LCD Display
|
Battery and Power Adaptor
|
Serial
|
60 secs
|
Miniature separate sensor and RS232
|