Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Probe Temperature Data Logger with LCD Display

  • RoHS Icon
  • CE Approved

$168.68

Item# OM-EL-USB-TP-LCD-PLUS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $168.68
5-9 $160.25
10-24 $156.87
25-49 $150.13
50-99 $146.75
100+ $143.38

In stock

Lead Time (If not in stock): 5 weeks
Thermistor Probe Temperature Data Logger with LCD Display OM-EL-USB-TP-LCD-PLUS OM-EL-USB-TP-LCD-PLUS
  • -40 to 125°C (-40 to 257°F) Probe Measurement Range
  • User-Programmable Alarm Thresholds
  • High Contrast LCD Display
  • USB Interface for Set-Up and Data Download

OM-EL-USB-TP-LCD-PLUS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from the supplied thermistor probe which is attached via the socket at the base of the unit. The user can easily set-up the logging rate and start-time, and download the stored data by plugging the data logger into a PC’s USB port and running the included Windows software. Data can then be graphed, printed and exported to other applications.

The data logger features an LCD display and pushbutton which allows the user to cycle through the most recent, highest and lowest stored temperature readings. The data logger is supplied complete with a long-life lithium battery, which can typically allow logging for up to 6 months. The OM-EL-USB-TP-LCD is suitable for a wide variety of applications including high and low temperature monitoring, transportation, food processing, building and site monitoring and HVAC.

Windows software is supplied free of charge with each data logger. Easy to install and use, the control software runs under Windows XP, Vista, 7 and 8. The software is used to set-up the data logger as well as download, graph and export data to Excel. The software allows for the following parameters to be configured: logger name, temperature units (°C, °F), logging rate (1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), high and low alarms, start mode (immediate, delayed and push-to-start logging), display mode (display off, on for 30 seconds after button press, or permanently on) and data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full).

Thermistor Probe
The probe supplied with the OM-EL-USB-TP-LCD uses a precision thermistor to sense the temperature. The probe length may be extended by the use of a suitable extension cable (use twisted pair with high quality 3.5 mm jack socket/plugs for best results).

SPECIFICATIONS
Probe Temperature Measurement Range: -40 to 125°C (-40 to 257°F)
Resolution (Internal and Displayed): 0.5°C (1.0°F)
Accuracy (Data Logger Error @ 25°C): ±0.1°C (±0.2°F) typical (does not include thermistor probe error)
Accuracy (Thermistor Probe): See thermistor probe accuracy charts on PDF
Operating Temperature Range (Data Logger): -10 to 40°C (-14 to 104°F)
Memory: 32,510 readings
Memory Wrap Around (Rollover): Yes (software selectable)
Logging Interval: 1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
Software: Windows XP/Vista/7 and 8 (32- and 64-bit)
Alarm Thresholds: High/low alarm thresholds for temperature (software selectable)
Start Mode: Immediate, delayed and push-to-start logging (software selectable)
Status Indicators (LEDs): Red and green LEDs. The first LED flashes red to indicate that the OM-EL-USB-TP-LCD is in an alarm condition (logged temperature has exceeded a high or low alarm level). The second LED flashes green to indicate that the OM-EL-USB-TP-LCD is logging normally and is not in an alarm condition.
Power: 1/2 “AA”, 3.6V lithium battery (included)
Battery Life: 6 months typical at 25°C (77°F) (depends on sample rate, ambient temperature and LCD use)
Dimensions:
Data Logger: See dimensional drawing on PDF
Standard Thermistor Probe
    Cable: 1 m (3')
    Probe Tip: Stainless steel, 25 L x 5 mm dia (1 x 3/16')
Weight: 45 g (1.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement 3.6V lithium battery
$19.38
4 In Stock
Spare standard thermistor probe for OM-EL-GFX-DTP (2 included with data logger), 1 m (3') cable
$61.84
0 In Stock
Spare high accuracy thermistor probe, 3 m (10') cable
$48.56
2 In Stock
Optional high accuracy thermistor probe (in sealed glycol filled chamber for temperature stabilization), 3 m (10') cable
$106.28
0 In Stock
Thermistor probe extension cable, 1.5 m (5') for OM-EL-WIFI-TP and OM-EL-WIFI-TPPLUS
$20.27
0 In Stock
Thermistor probe extension cable, 5 m (16.5') for OM-EL-WIFI-TP and OM-ELWIFI-TP-PLUS
$28.33
0 In Stock
Thermistor probe extension cable, 10 m (33')
$32.10
0 In Stock
en-US
en
Save Configuration