Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Non-Contact Infrared Temperature Sensor/Transmitter

Item# OS137-1-K

Compact Non-Contact Infrared Temperature Sensor/Transmitter OS137-1-K OS137-1-K
  • Three Temperature Ranges available:
  • OS137-1: 0 to 100°C (32 to 212°F)
  • OS137-2: -18 to 260°C (0 to 500°F)
  • OS137-3: -18 to 538°C (0 to 1000°F)


This product is no longer available. Please see OS137A as a possible alternative or contact our Engineering department for a viable replacement.

OMEGA’s compact high performance industrial infrared sensor/ transmitter model OS137 provides variety of features and options packaged into a small Stainless Steel housing. The standard features are adjustable Emissivity, 10 to 1 optical field of view, adjustable alarm set point and voltage output to drive external relays, and six pre-selected analog outputs that can easily be interfaced to all meters, controllers, dataloggers, recorders, computer boards, and PLCs. The unit comes with two hex nuts, 1.8 m (6') shielded cable for power and output connections, and complete operator’s manual.

Specifications
Temp Range:
OS137-1: 0 to 100°C (32 to 212°F)
OS137-2: -18 to 260°C (0 to 500°F)
OS137-3: -18 to 538°C (0 to 1000°F)
Accuracy: 1.5% Rdg or 3.5°F (2°C) whichever is greater
Repeatability: 1% Rdg or 2°F (1°C)
Field of View: 10 to 1
Spectral Response: 5 to 14 microns
Emissivity: 0.4 to 1.0, adjustable via a single turn pot
Response Time: 150 msec, 0 to 63% of final value
Outputs:
-MA: 4 to 20 mA
-V1: 0 to 5 Vdc
-V2: 0 to 10 Vdc
-K: K Thermocouple
-MVF: 10 mV/°F
-MVC: 10 mV/°C
Alarm Output:
Voltage, 100 mA drive
Alarm Set Point: 0 to 100 % adj., set via pot


Power: 12 to 24 Vdc @ 50 mA
Operating Temperature: With No Cooling: 0 to 70°C
With Water Cooling: 0 to 200°C
With Air Cooling: 0 to 110°C
Operating Relative Humidity: Less than 95% RH, non-condensing
Housing: Stainless Steel, NEMA-4 and IP65
Dimensions: 1" OD x 5" L (25.4 OD x 127 L mm)
Weight: 226 g (0.5 lbs)
LASER SIGHTING
Wavelength (Color): 630-670 nm (Red)
Operating Distance: Up to 9.1 m (30')
Max. Laser Power Output: Less than 1 mW
European Classification: Class 2, EN60825-1/11.2001 FDA Classification: Class II, Complies with 21 CFR 1040.10
Laser Beam Diameter: Less than 5 mm
Beam Divergence: Less than 2 mrad
Power Switch: Slide switch on the battery pack Power Indicator: Red LED
Caution & Certification Label: Located on the head circumference
Aperture & Identification Label: Located on the head circumference
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Bracket Accessory
$49.97
11 In Stock
Air Purge Collar Accessory
$52.78
1 In Stock
Water Cooling Jacket Accessory
$250.02
3 In Stock
Accessories
Laser sighting
$220.62
2 In Stock
24 Vdc, 200 mA Power Supply
$79.89
17 In Stock
en-US
en
Save Configuration