Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

25 mm (1") Dia. Compact High Performance Fixed Infrared Sensor/Transmitter

Item# OS137A

In stock

Lead Time (If not in stock): 0 week
25 mm (1") Dia. Compact High Performance Fixed Infrared Sensor/Transmitter OS137A OS137A
  • 3 Temperature Ranges Available:
  • OS137A-1: 0 to 100°C (32 to 212°F)
  • OS137A-2: -18 to 260°C (0 to 500°F)
  • OS137A-3: -18 to 538°C (0 to 1000°F)


The Omega compact high performance industrial infrared sensor/transmitter model OS137A, provides a variety of features and options packaged in a small stainless steel housing. The standard features are adjustable emissivity, 10 to 1 optical field of view, adjustable alarm set point and voltage output to drive external relays, and 6 pre-selected analog outputs that can easily be interfaced to all meters, controllers, data loggers, recorders, computer boards, and PLCs. The unit comes with 2 hex nuts, 1.8 m (6') shielded cable for power and output connections, and an operator’s manual.

Specifications
Temp Range:
    OS137A-1: 0 to 100°C (32 to 212°F)
    OS137A-2: -18 to 260°C (0 to 500°F)
    OS137A-3: -18 to 538°C (0 to 1000°F)
Accuracy: OS137A-1, OS137A-2:  3% of Rdg or 4.4°C (8°F) whichever is great
    OS137A-3      3% of Rdg or 5.5°C (10°F) whichever is great
Repeatability: 1% rdg or 2°F (1°C)
Field of View: 10 to 1
Spectral Response: 5.5 to 14 microns
Emissivity: 0.5 to 1.0, adjustable via a single turn pot
Response Time: 150 msec, 0 to 63% of final value
Outputs:
    -MA: 4 to 20 mA
    -V1: 0 to 5 Vdc
    -V2: 0 to 10 Vdc
    -K: K thermocouple
    -MVF: 10 mV/°F
    -MVC: 10 mV/°C
Alarm Output: Voltage, 100 mA drive
Alarm Set Point: 0 to 100 % adj, set via pot
Power: 12 to 24 Vdc @ 50 mA
Operating Temperature:     With No Cooling: 0 to 70°C
    With Water Cooling: 0 to 200°C
    With Air Cooling: 0 to 110°C
Operating Relative Humidity: Less than 95% RH, non-condensing
Housing: Stainless steel, Nema 4 (IP65)
Dimensions: 25.4 OD x 127 mm L (1 x 5")
Weight: 226 g (0.5 lb)
Laser Sighting
Wavelength (Color): 630-670 nm (red)
Operating Distance: Up to 9.1 m (30')
Max Laser Power Output: Less than 1 mW
European Classification: Class 2, EN60825-1/11.2001
FDA Classification: Class II, complies with 21 CFR 1040.10
Laser Beam Diameter: Less than 5 mm
Beam Divergence: Less than 2 mrad
Power Switch: Slide switch on the battery pack
Power Indicator: Red LED
Caution and Certification Label: Located on the head circumference
Aperture and Identification Label: Located on the head circumference
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Bracket Accessory
$49.97
6 In Stock
Accessories
Air purge collar
$52.78
2 In Stock
Laser sighting
$220.62
1 In Stock
Water/Air cool jacket
$250.02
3 In Stock
24 Vdc, 200 mA Power Supply
$79.89
0 In Stock
en-US
en
Save Configuration