Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 CH THERMOCOUPLE LGR W/AC CE

Item# OM-CP-OCTTEMP2000

8 CH THERMOCOUPLE LGR W/AC CE OM-CP-OCTTEMP2000 OM-CP-OCTTEMP2000
  • This product series has been discontinued. For a replacement, please see OM-CP-OCTTCTEMP2000-A2
  • Automatic Cold Junction Compensation
  • Programmable Start Time
  • 8 Thermocouple Channels and 1 Ambient


Description


The OM-CP-OCTTEMP-A is an 8-channel, battery-powered, stand-alone, thermocouple-based temperature data logger. The OM-CP-OCTTEMP2000 is the same 8-channel thermocouple data logger but with an LCD display. The OM-CP-OCTTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed.

These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 temperature measurements per channel (channels can be disabled to increase memory). The OM-CP-OCTTEMP-A and OM-CP-OCTEMP2000 are a major leap forward in both size and performance. The real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The data logger’s small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

SPECIFICATIONS

Internal Channel: 1
Temperature Accuracy:
±0.5°C (0 to 50°C), ±0.9°F (32 to 122°F)
Temperature Resolution: 0.05°C
Temperature Range:
-20 to 60°C (-4 to 140°F)
Thermocouple Channels: 8
Thermocouple Input Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Subminiature female jack
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance:
1000Ω, 100Ω recommended
External Thermocouple Channel
Accuracy* (Uniform 20°C Internal Temperature):
J, K, T, E, N
: ±0.5°C
R, S, B: ±2.5°C
Resolution:
J, K, T, E, N:
0.1°C
R, S, B: 0.5°C
Temperature Types and Ranges:
Type J:
-210 to 760°C (-346 to 1400°F)
Type K: -260 to 1370°C (-436 to 2498°F)
Type T: -260 to 400°C (-436 to 752°F)
Type E: -260 to 980°C (-436 to 1796°F)
Type R: -50 to 1760°C (-58 to 3200°F)
Type S: -50 to 1760°C (-58 to 3200°F)
Type B: 60 to 1820°C (140 to 3308°F)
Type N: -260 to 1300°C (-436 to 2372°F)


*accuracy does not include errors due to thermocouple
  

Memory: 500,000 readings/channel (channels can be disabled to increase memory)
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 4/sec to 1/day selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device maybe used with PC to monitor and record data in real time
Power: 9V lithium battery (included) or external power via included ac adaptor, data logger switches to battery power if ac power is lost
Battery Life (@ 25°C and 10 min recording interval):
OM-CP-OCTTEMP-A:
18 months typical;
OM-CP-OCTTEMP2000: 18 months typical with display and blacklight off, 4 months typical with continuous display use (backlight off)
Time Accuracy: ± 1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, mV
Computer Interface: PC serial, RS232C COM or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
5 to 95% RH non-condensing
Dimensions:
OM-CP-OCTTEMP-A;

68 H x 183 W x 32 mm D (2.7 x 7.24 x 1.26'):
OM-CP-OCTTEMP2000;
68 H x 183 W x 36 mm D (2.7 x 7.24 x 1.39')
Weight: OM-CP-OCTTEMP-A; 490 g (17.3 oz)
OM-CP-OCTTEMP2000: 480 g (16.9 oz)
Material: Black anodized aluminum

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement 9V lithium battery
$46.93
10 In Stock
Immersion probe
$62.86
296 In Stock
Type J thermocouple probe
$62.86
24 In Stock
Type E thermocouple probe
$66.39
1 In Stock
Type T thermocouple probe
$87.65
7 In Stock
en-US
en
Save Configuration