8 CH THERMOCOUPLE LGR W/AC CE
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,187.00 |
5-9 | $1,127.65 |
10-24 | $1,103.91 |
25-49 | $1,056.43 |
50-99 | $1,032.69 |
100+ | $1,008.95 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
8 CH THERMOCOUPLE LGR W/AC CE is rated
out of
5 by
1.
- Automatic Cold Junction Compensation
- Programmable Start Time
- 8 Thermocouple Channels and 1 Ambient
- User Calibration through Software
- Automatic Thermocouple Linearization
- External Power or User Replaceable Battery
- Real-Time Operation
- Ready to Use Right Out-of-the-Box
- Free NIST Certification
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature
Product Specs
Description
The OM-CP-OCTTEMP-A is an 8-channel, battery-powered, stand-alone, thermocouple-based temperature data logger. The OM-CP-OCTTEMP2000 is the same 8-channel thermocouple data logger but with an LCD display. The OM-CP-OCTTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed.
These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 temperature measurements per channel (channels can be disabled to increase memory). The OM-CP-OCTTEMP-A and OM-CP-OCTEMP2000 are a major leap forward in both size and performance. The real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.
The data logger’s small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.
SPECIFICATIONS Internal Channel: 1 Temperature Accuracy: ±0.5°C (0 to 50°C), ±0.9°F (32 to 122°F) Temperature Resolution: 0.05°C Temperature Range: -20 to 60°C (-4 to 140°F) Thermocouple Channels: 8 Thermocouple Input Types: J, K, T, E, R, S, B, N Thermocouple Connection: Subminiature female jack Cold Junction Compensation: Automatic, based on internal channel Maximum Thermocouple Resistance: 1000Ω, 100Ω recommended External Thermocouple Channel Accuracy* (Uniform 20°C Internal Temperature): J, K, T, E, N: ±0.5°C R, S, B: ±2.5°C Resolution: J, K, T, E, N: 0.1°C R, S, B: 0.5°C Temperature Types and Ranges: Type J: -210 to 760°C (-346 to 1400°F) Type K: -260 to 1370°C (-436 to 2498°F) Type T: -260 to 400°C (-436 to 752°F) Type E: -260 to 980°C (-436 to 1796°F) Type R: -50 to 1760°C (-58 to 3200°F) Type S: -50 to 1760°C (-58 to 3200°F) Type B: 60 to 1820°C (140 to 3308°F) Type N: -260 to 1300°C (-436 to 2372°F) *accuracy does not include errors due to thermocouple | Memory: 500,000 readings/channel (channels can be disabled to increase memory) Temperature Calibration: Digital calibration is available through software Calibration Date: Automatically recorded within device to alert user when calibration is required Recording Interval: 4/sec to 1/day selectable in software Start Time: Start time and date are programmable through software Real Time Recording: Device maybe used with PC to monitor and record data in real time Power: 9V lithium battery (included) or external power via included ac adaptor, data logger switches to battery power if ac power is lost Battery Life (@ 25°C and 10 min recording interval): OM-CP-OCTTEMP-A: 18 months typical; OM-CP-OCTTEMP2000: 18 months typical with display and blacklight off, 4 months typical with continuous display use (backlight off) Time Accuracy: ± 1 minute/month when RS-232 port is not in use Data Format: Date and time stamped, °C, °F, °K, °R, mV Computer Interface: PC serial, RS232C COM or USB (interface cable required); 115,200 baud Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit) Operating Environment: -20 to 60°C (-4 to 140°F) 5 to 95% RH non-condensing Dimensions: OM-CP-OCTTEMP-A; 68 H x 183 W x 32 mm D (2.7 x 7.24 x 1.26'): OM-CP-OCTTEMP2000; 68 H x 183 W x 36 mm D (2.7 x 7.24 x 1.39') Weight: OM-CP-OCTTEMP-A; 490 g (17.3 oz) OM-CP-OCTTEMP2000: 480 g (16.9 oz) Material: Black anodized aluminum |
Rated 2 out of
5
by
Stiv from
OM-CP-OCTTEMP2000
As usual the software is very glitchy and slow...virtually unusable. Documentation is not up to date.
Date published: 2017-08-10
Can the actual logger be placed and operated at temperatures < -40 degrees Celsius or just the thermocouples can go upto these temperatures?
The OM-CP-OCTTEMP2000 operating temperature is -20 to 60°C (-4 to 140°F). The accuracy of the unit is based on this temp environment: ±0.5°C (0 to 50°C), ±0.9°F (32 to 122°F). It is best to use the proper thermocouple probe to measure -40 deg c
Thank you for your question.
Date published: 2019-07-10
I need to download temperature data to PC in pseudo-real-time (at least every hour). Does the software allow scripting so that this can be automatically?
Hello Troy
The software does allow you to record in real time off the screen of your computer, you can set the reading intervals as fast as one reading a second, to as slow as one every 12 hours.
For real time recording you will have to keep the logger connected to the computer via USB at all times.
Date published: 2020-05-15
Is the NIST Cert to ISO 17025?
Unfortunately, as of right now we cannot provide 17025 calibration, but we are working towards offering that in the future. Thank you for connecting with Omega.
Date published: 2019-05-20
We monitor temp in a 32' long oven (it have a conveyor, similar to pizza's ovens). Oven runs around 400F and lectures given were negative (not follow logic). I would like to be contacted via e-mail to share charts given by this same device.
Your question has been sent to Das Engineering Support for review and they will contact you once they review.
Date published: 2020-06-17
I am planning to use the data loggers to monitor freeze drying temperatures in a freeze drier from temperatures minus 405 degrees Celsius to positive 40 degrees Celsius. Can these data loggers be used for this application? Appreciate your help.
Thanks for your question. The lowest temperature we can reach is -260 DegC with Type K Thermocouple. If the application needs to go low around -405 DegC, this product may not able to meet the requirement.
Date published: 2019-05-15
Accessories