Accessories for ceramic and 3-prong TC & RTD connectors. Includes cable clamps for strain relief, panel mounting brackets, safety clips, and tube clamps for mounting probes.
The high temp version of our standard integrated ground strap TC connector for connecting ground, drain, or shield wires. Helps to protect against electrical noise errors.
Field wireable m8 and M12 connectors that can be used to easily connect our M8 or M12 RTD and TC sensors to extension cables. Uncompensated pins and sockets.
Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Does not come with the write-on tag.
Field wireable M12 connectors that have pins and sockets made from Thermocouple alloys for improved accuracy over standard M12 connectors in Thermocouple applications.
D-Subminiature type connectors with crimp-style pins and sockets made from thermocouple alloys. Available in 9, 15, 25, 37, and 50 pin connector configurations.
USB connector with built-in CJC that enables Thermocouple measurements to be brought directly to a Computer for display and logging. Software included.
Standard and mini sizes along with M12, M8, crimp, multipin, with clamps, low EMI/RFI, and USB. Premium materials, high temperature ceramics and many calibrations covering a broad temperature range.