Call us at 1-888-826-6342
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG
Product Number | Thermocouple Type | Number of Terminals | Material | Termination Type | Minimum Wire Size | Maximum Wire Size | Units in Pack | Color | Features |
---|---|---|---|---|---|---|---|---|---|
|
Not Applicable
|
6
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
2
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
3
|
Standard
|
Barrier Strip
|
16 AWG
|
24 AWG
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
4
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
5
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
Thermocouple terminal blocks are offered in Type K, J, T, E and R/S. The terminal block contacts are made with thermocouple-grade calibration alloys.
Product Number | Thermocouple Type | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|---|
|
J
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
E
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
K
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
R
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
T
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
AVK Series Feed Through Terminal Blocks offer savings cost, space and time, mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails & are design to meet world wire standards.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6 mm
|
Gray
|
10 mm (0.39 in)
|
DIN Rail Mount
|
|
600 Vac
|
50 A
|
26 AWG
|
8 AWG
|
8 mm
|
Gray
|
12 mm (0.47 in)
|
DIN Rail Mount
|
|
600 Vac
|
65 A
|
16 AWG
|
6 AWG
|
10 mm
|
Gray
|
12 mm (0.47 in)
|
DIN Rail Mount
|
|
600 Vac
|
85 A
|
12 AWG
|
4 AWG
|
12 mm
|
Gray
|
16 mm (0.63 in)
|
DIN Rail Mount
|
|
600 Vac
|
115 A
|
10 AWG
|
2 AWG
|
16 mm
|
Gray
|
18 mm (0.70 in)
|
DIN Rail Mount
|
All 3 technologies use same bridge system, allowing individual potential distribution & quickly bridged connections among same terminal block type or across different types.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Gray
|
9 mm (0.35 in)
|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Black
|
9 mm (0.35 in)
|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Blue
|
9 mm (0.35 in)
|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Green
|
9 mm (0.35 in)
|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Orange
|
9 mm (0.35 in)
|
PIK-4N terminal blocks allows 2 level feed through connections, the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in & three-out connections.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
300 Vac
|
24 A
|
24 AWG
|
12 AWG
|
6 mm (0.236 in)
|
Gray
|
9 mm (0.35 in)
|
Three level feed through terminal block
|
|
300 Vac
|
32 A
|
26 AWG
|
10 AWG
|
6 mm (0.236 in)
|
Gray
|
9 mm (0.35 in)
|
Two level feed through terminal block
|
|
300 Vac
|
24 A
|
24 AWG
|
12 AWG
|
6 mm (0.236 in)
|
Gray
|
9 mm (0.35 in)
|
Two level feed through or 3-wire sensor therminal block with ground
|
|
300 Vac
|
24 A
|
24 AWG
|
12 AWG
|
6 mm (0.236 in)
|
Gray
|
9 mm (0.35 in)
|
Three level feed through or 4-wire sensor therminal block with ground
|
|
300 Vac
|
32 A
|
26 AWG
|
10 AWG
|
6 mm (0.236 in)
|
Gray
|
9 mm (0.35 in)
|
One-in, 3-out multi-connection terminal block
|
The metal portion of the XB Series terminal blocks are made of high-grade, strain-crack and corrosion proof copper alloys, 600 Vac/16 A, 6.2 mm Width.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
16 A
|
26 AWG
|
8 AWG
|
6.2 mm (0.24 in)
|
Gray
|
9 mm (0.35 in)
|
Wide knife disconnect TB
|
|
600 Vac
|
16 A
|
26 AWG
|
8 AWG
|
6.2 mm (0.24 in)
|
Gray
|
9 mm (0.35 in)
|
Wide disconnect TB
|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Gray
|
8 mm (0.31 in)
|
Wide 2 level TB
|
Superior design of the Insulation Displacement Connection (IDC) technology terminal blocks reduces wiring installation time & labor, especially in high-volume applications.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|---|
|
600 Vac
|
10 A
|
24 AWG
|
16 AWG
|
5.2 mm (0.20 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
IDC single level TB
|
|
600 Vac
|
215 A
|
20 AWG
|
14 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
IDC single level TB
|
|
600 Vac
|
10 A
|
24 AWG
|
16 AWG
|
5.2 mm (0.20 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
IDC hybrid TB
|
|
600 Vac
|
215 A
|
20 AWG
|
14 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
IDC hybrid TB
|
|
600 Vac
|
10 A
|
24 AWG
|
16 AWG
|
5.2 mm (0.20 in)
|
Not Applicable
|
Blue
|
9 mm (0.35 in)
|
IDC single level TB
|
XB Series offer complete terminal block system with accessories, marking, bridging & testing accessories standardized across technology, reducing inventory & logistics costs.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac
|
20 A
|
26 AWG
|
12 AWG
|
5.2 mm (0.20 in)
|
Gray
|
9 mm (0.35 in)
|
|
600 Vac
|
20 A
|
26 AWG
|
12 AWG
|
5.2 mm (0.20 in)
|
Blue
|
9 mm (0.35 in)
|
The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|---|
|
300 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
wide double level TB
|
|
300 Vac
|
15 A
|
24 AWG
|
12 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
8 mm (0.31 in)
|
wide triple level sensor TB
|
|
300 Vac
|
15 A
|
24 AWG
|
12 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
8 mm (0.31 in)
|
wide triple level feed-through TB
|
|
300 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
Wide double level grounding TB
|
|
300 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Gray
|
9 mm (0.35 in)
|
wide double level TB with potential distribution between the levels
|
XB Series complete terminal block system with accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac
|
85 A
|
17 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Gray
|
10 mm (0.39 in)
|
The XB Series offers a complete terminal block system with a universal, range of accessories, operating temperatures up to 125°C, Polyamide 6.6 housings.
Product Number | Voltage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|
|
8 kV
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
16 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
8 kV
|
14 AWG
|
0 AWG
|
16 mm (0.63 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
The XRU1D power terminal block has the same shape as the relay modules and is used to feed in the bridging potentials. The nominal current is 32 A.
Product Number | Voltage Rating | Amperage Rating | Number of Terminals | Minimum Wire Size | Maximum Wire Size | Width |
---|---|---|---|---|---|---|
|
24 Vdc
|
9 mA
|
1
|
26 AWG
|
14 AWG
|
6.2 mm (0.24")
|
|
24 Vac/Vdc
|
11 mA
|
1
|
26 AWG
|
14 AWG
|
6.2 mm (0.24")
|
|
120 Vac/110 Vdc
|
3.5 mA
|
1
|
26 AWG
|
14 AWG
|
6.2 mm (0.24")
|
The XB Series offers a complete terminal block system with a universal range of accessories, 6.2mm Width, 150Vac/30A, Wide 4-wire muti-conductor TB.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
150 Vac
|
30 A
|
26 AWG
|
10AWG
|
6.2 mm (0.24 in)
|
Gray
|
8 mm (0.31 in)
|
wide 3-wire multi-conductor TB
|
|
150 Vac
|
30 A
|
26 AWG
|
10AWG
|
6.2 mm (0.24 in)
|
Gray
|
8 mm (0.31 in)
|
wide 4-wire multi-conductor TB
|
|
150 Vac
|
20 A
|
26 AWG
|
10AWG
|
5.2 mm (0.20 in)
|
Gray
|
8 mm (0.31 in)
|
wide 3-wire multi-conductor TB
|
|
150 Vac
|
20 A
|
26 AWG
|
8 AWG
|
5.2 mm (0.20 in)
|
Gray
|
8 mm (0.31 in)
|
wide 4-wire multi-conductor TB
|
|
150 Vac
|
30 A
|
26 AWG
|
8 AWG
|
6.2 mm (0.24 in)
|
Blue
|
8 mm (0.31 in)
|
wide 3-wire multi-conductor TB
|
XB Series offers complete terminal block system with a universal range of accessories, marking, bridging and testing accessories are standardized.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac
|
65 A
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Gray
|
10 mm (0.39 in)
|
|
600 Vac
|
65 A
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Blue
|
10 mm (0.39 in)
|
|
600 Vac
|
65 A
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Orange
|
10 mm (0.39 in)
|
|
600 Vac
|
65 A
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Red
|
10 mm (0.39 in)
|
|
600 Vac
|
65 A
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Yellow
|
10 mm (0.39 in)
|
Fuse terminal blocks provide a convenient way to add fuses to your DIN rail wire panels. The fuse blocks accept 5 x 20 mm fuses and are rated up to 300V and 15A.
Product Number | Voltage Rating | Amperage Rating | Material | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|---|---|
|
300 Vac/500 Vac
|
15A
|
Polyamide 6.6
|
22 AWG/4 mm2
|
12 AWG/0.5 mm2
|
50.7 mm (2.0 in)
|
Not Applicable
|
Black
|
8 mm (0.31 in)
|
Single circuit fuse block
|
|
300 Vac/500 Vac
|
15A
|
Polyamide 6.6
|
22 AWG/4 mm2
|
12 AWG/0.5 mm2
|
50.7 mm (2.0 in)
|
10
|
Black
|
8 mm (0.31 in)
|
Single circuit fuse block
|
|
300 Vac/500 Vac
|
15A
|
Polyamide 6.6
|
22 AWG/4 mm2
|
12 AWG/0.5 mm2
|
50.7 mm (2.0 in)
|
10
|
Black
|
8 mm (0.31 in)
|
Single circuit fuse block with LED blown fuse indication
|
|
300 Vac/500 Vac
|
15A
|
Polyamide 6.6
|
22 AWG/4 mm2
|
12 AWG/0.5 mm2
|
50.7 mm (2.0 in)
|
10
|
Black
|
8 mm (0.31 in)
|
Single circuit fuse block with neon blown fuse indication
|
XB Series offers a complete terminal block system with accessories, marking, bridging & testing standardized across the different clamping technologies.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color |
---|---|---|---|---|---|---|
|
600 Vac
|
150 A
|
15 AWG
|
0 AWG
|
16.0 mm (0.63 in)
|
Gray
|
Omega’s OMTBV7-W terminals are designed to meet the three most important criteria when selecting a terminal block line – ease of wiring, secure connections and durability.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Units in Pack | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac/800 Vac
|
20 A/24 A
|
30 AWG/2.5 mm2
|
14 AWG/0.5 mm2
|
10
|
Gray
|
17 mm (0.67 in)
|
|
600 Vac/800 Vac
|
20 A/24 A
|
30 AWG/2.5 mm2
|
14 AWG/0.5 mm2
|
50
|
Green
|
10 mm (0.39 in)
|
XB Series offers a complete terminal block system with accessories, Marking, bridging & testing accessories are standardized across the different clamping technologies.
Product Number | Voltage Rating | Material | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
8/3
|
Copper Allloys/Polyamide 6.6 Housing
|
20 AWG
|
14 AWG
|
6.2 mm (0.24 in)
|
Gray
|
9 mm (0.35 in)
|
IDC ground TB
|
|
8/3
|
Copper Allloys/Polyamide 6.6 Housing
|
24 AWG
|
16 AWG
|
5.2 mm (0.20 in)
|
Gray
|
9 mm (0.35 in)
|
IDC ground hybrid TB
|
|
8/3
|
Copper Allloys/Polyamide 6.6 Housing
|
20 AWG
|
14 AWG
|
6.2 mm (0.24 in)
|
Gray
|
9 mm (0.35 in)
|
IDC ground hybrid TB
|
|
8/3
|
Copper Allloys/Polyamide 6.6 Housing
|
24 AWG
|
16 AWG
|
5.2 mm (0.20 in)
|
Gray
|
9 mm (0.35 in)
|
4 wire multi-conductor IDC ground TB
|
XB Series offers complete terminal block system with accessories, marking, bridging & testing accessories are standardized across technologies, Green/Yellow.
Product Number | Amperage Rating | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|
|
285 A
|
2 AWG
|
31 mm (1.22 in)
|
Gray
|
40 mm (1.57 in)
|
|
232 A
|
4 AWG
|
25 mm (0.98 in)
|
Green/Yellow
|
30 mm (1.18 in)
|
DRTB-2 Series thermocouple terminal blocks, manufactured with thermocouple-grade alloys guarantee accurate readings, SMP-compatible female miniature thermocouple connector.
Product Number | Thermocouple Type | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
K
|
24 AWG
|
16 AWG
|
10.7 mm (0.422 in)
|
1
|
Yellow
|
8 mm (0.31 in)
|
|
E
|
24 AWG
|
16 AWG
|
10.7 mm (0.422 in)
|
1
|
Purple
|
8 mm (0.31 in)
|
|
J
|
24 AWG
|
16 AWG
|
10.7 mm (0.422 in)
|
1
|
Black
|
8 mm (0.31 in)
|
|
N
|
24 AWG
|
16 AWG
|
10.7 mm (0.422 in)
|
1
|
Orange
|
8 mm (0.31 in)
|
|
T
|
24 AWG
|
16 AWG
|
10.7 mm (0.422 in)
|
1
|
Blue
|
8 mm (0.31 in)
|