Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Standard Size Thermocouple Panel Jack Connectors

Panel Jacks for Standard Size Connectors

Item# JP-R/S-F-ROHS

Panel Jacks for Standard Size Connectors JP-R/S-F-ROHS JP-R/S-F-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: JP-R/S-F.

  • Easy Installation. Hardware Included
  • Color Coded
  • Flexibility
  • Decorative—Enhances Any Instrument
  • Takes Solid or Stranded Wire up to 14 AWG
  • Panel Cutout Size: 16.1x 30.4 mm (.64x1.20 in)

JP-R/S-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Features
Color Code Standard
Number of Connector Rows
Connector Type
Number of Junction Box Positions


  • Panel Mount Hole Spacing 33.3 mm diameter knock out hole
OMEGA’s panel jacks contain two female, collet-type, spring-loaded connectors that will accept any standard male thermocouple connector. The panel jacks are molded of high-impact, glass-filled nylon and are numbered and labeled as well as color-coded.
RJACL Mounting plate used with OMEGA™ type JP decorator styled, colorcoded panel jacks adapts them for mounting as single-circuit jack in control panel or instrument case. Simplifies mounting, and holds the connector in place tightly. Covers 33.3 mm (1.31") diameter knock-out hole. All adaptor plates are made of 0.76 mm (0.030") nickel-plated steel. Price includes all screws and mounting hardware.
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
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Panel Jacks for Standard Size Connectors
$5.87
7 In Stock
Accessories
Optional ID labels numbered 1-12. Other series available
$7.11
17 In Stock
Optional dust caps. pkg of 12. Other pkg sizes also available
$11.00
99 In Stock
Optional mounting plate allows mounting in 46.0 mm (1.81 in) dia panel hole
$4.09
3 In Stock
en-US
en
Save Configuration