Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-Prong Standard Size Thermocouple & RTD Panel Jack Connectors

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs

Item# TPJ-KI-F-ROHS

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs TPJ-KI-F-ROHS TPJ-KI-F-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: TPJ-KI-F.

  • Accepts Standard Size OTP Type 3-Prong Connectors
  • No Additional Mounting Hardware Required
  • No Installation Tools Required
  • Interlocking
  • Color-Coded
  • Wire Size: Solid or Stranded up to 14 gage
  • Panel Cutout Size: 16.3 x41.4mm (.64 x 1.63in.)
  • Accepts All Standard Size 3-Prong Male Connectors
  • Reusable
  • Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number

TPJ-KI-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Height
Thermocouple Type
Connector Type
Features
Color Code Standard
Panel Length
Number of Connector Rows
Number of Junction Box Positions


Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration