Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compensated Field Mountable M12 Thermocouple Connectors

Compensated M12 Thermocouple Connectors Field Mount

$265.02

Item# M12-KK-R-F-FM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $265.02
10-49 $243.82
50-99 $230.57
100-999 $217.32
1000-4999 $204.07
5000+ $190.81

In stock

Lead Time (If not in stock): 4 weeks
Compensated M12 Thermocouple Connectors Field Mount M12-KK-R-F-FM M12-KK-R-F-FM
  • Field Mount
  • Includes Thermocouple Pins and Sockets
  • Improves Accuracy Over Standard Connectors
  • M12 Connections Provide Convenient Connection to Equipment

M12-KK-R-F-FM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Calibration Type
Connector Gender
Additional Features
Sensing Type
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Maximum Ambient Temperature 85°C (185°F)
The field mount M12 connectors can be attached to existing sensor or extension cables with #18 to #24AWG conductors and a 4 to 6 mm (0.16 to 0.24") cable diameter in the field by means of screw type connections. Male and female connectors, with straight or right angled connection styles provide a wide selection of connection options
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Item# M12-KK-R-F-FM the right angle dual, is the dual means it comes with two connector? It can connect with total 8 thermocouples?

Asked by: seraph3
The single M12 connector will have only two active compensated pins for one Thermocouple and on the dual all 4 pins will be active to transmit two Thermocouple signals.
Answered by: ApplicationsEngineerANB
Date published: 2023-03-17
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M12-KK-R-F-FM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration