Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Connectors

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

$5.59

Item# SMP-E-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.59
10-49 $5.09
50-99 $4.81
100-999 $4.58
1000-4999 $4.30
5000+ $4.02

In stock

Lead Time (If not in stock): 3 weeks
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range SMP-E-F SMP-E-F
  • Color-Coded for ANSI or IEC
  • Captive Cover Screws
  • Write-on Window
  • Chisel point connection pins

SMP-E-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Minimum Ambient Temperature -29°C (-20°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

 

OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. 
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
Rated 5 out of 5 by from Well Made Bought these to use with Omega Thermocouples. They appear to be well made and easy to connect to thermocouple wiring. Nice that they come with a "locking" wire to keep them connected to the thermocouple. Like the space for labeling the connectors.
Date published: 2015-12-04
Rated 5 out of 5 by from Thermocouple and connectors Great products, delivered on time. Can find a wide variety of temperature products.
Date published: 2016-05-10
Rated 5 out of 5 by from great features good product. no problems no other comments. this here to fill space
Date published: 2015-12-17
Rated 5 out of 5 by from Miniature Thermocouple Connectors Flat Pin Miniature Thermocouple Connectors Flat Pin with Write-on Window
Date published: 2024-04-30
Rated 5 out of 5 by from Easy to connect Thoughtful design, easy to connect wires, easy labeling
Date published: 2024-04-06
Rated 5 out of 5 by from Good selection of products These were surprisingly hard to find, omega was best place I found to buy them, works as expected
Date published: 2024-04-04
Rated 5 out of 5 by from Great Product! Great Product! Used to record -40.F temps! Very reliable
Date published: 2024-02-09
Rated 5 out of 5 by from Test Engineer The industry standard for thermocouple connectors.
Date published: 2024-01-24
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_52
  • loc_en_US, sid_SMP-E-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

I want to buy SMPW-R/S-F (green R female) The official website color currently looks blue. Want to ask Do I need to write down the color and model clearly when ordering remarks?

Asked by: JYUN
Thank you for connecting with Omega JYUN. The picture does not accurately show the selected calibration type. If a R/S type is ordered, the connector will be green.
Answered by: Application Engineer RD
Date published: 2022-02-03

We are using this connector to sense temeprature. The existing connector is a sealed piece with wire prefixed with the connector. Please suggest a Model No..

Asked by: Viren
Thank you for your inquiry. Try searching for the 5SC Series Sensors
Answered by: Application Engineer CB
Date published: 2021-10-11

Is it OK to use Loctite on screws that hold down thermocouple wires?

Asked by: Pharma
Hi Pharma, Thank you for the inquiry. I would not recommend. Coating may have some electrically insulative effect. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-25

Is it possible to buy just replacement silicone grommets for this part? It's listed on the datasheet as follows: Silicone Wire Grommet SR-SMP

Asked by: Stingray360
Thank you for your inquiry. Yes you can buy the grommets separately. Here is the link: https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/thermocouple-and-rtd-connectors/p/SSRT-CC-116-5
Answered by: Application Engineer MC
Date published: 2024-02-11

Does the female connector portion refer to the wires from the thermal couple or does it mean that the receptor will receive the "chisel point male connectors" shown in the datasheet?

Asked by: preston
Thank you for your inquiry preston. All the thermocouples that come with a miniature male receptor connector will connect to the socket of the female miniature connector.
Answered by: Application Engineer SP
Date published: 2021-07-15

Is there a cad model of this part? SMPW-T-M or similar?

Asked by: Jennie
Omega does not have CAD drawings to send out to customers. However if you call or email the request to temp@omega.com a three dimensional view drawing can be provided.
Answered by: ApplicationsEngineerANB
Date published: 2021-03-31

Why the narrow temperature range for the K of -29C to 180C? Can these be used outside this range with maybe somewhat reduced accuracy? if so how bad is it? or does it not work well enough to be useful?

Asked by: bill4711
Thank you for your inquiry. This an Operating Temperature Range. The body of the connector is rated for -29°C to 180°C.
Answered by: Application Engineer CB
Date published: 2021-08-25

What's the equivalent or substitute part for this item?

Asked by: es7050
Thank you for your inquiry es7050. We need more information from you in terms of what type of connector you are looking for exactly. Please email the Temperature Technical Support at temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2022-02-26
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_SMP-E-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration