Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Connectors

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

$4.55

Item# SMPW-N-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $4.55
10-49 $4.14
50-99 $3.91
100-999 $3.73
1000-4999 $3.50
5000+ $3.28

In stock

Lead Time (If not in stock): 4 weeks
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range SMPW-N-F SMPW-N-F
  • Color-Coded for ANSI or IEC
  • Captive Cover Screws
  • Write-on Window
  • Chisel point connection pins

SMPW-N-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Minimum Ambient Temperature -29°C (-20°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

 

OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. 
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent quality These connectors worked out very well in our temperature control application. Easy to attach to T/C wire. The connection terminals hold the wire securely.
Date published: 2019-04-21
Rated 5 out of 5 by from It's a connector. Easy to install. It's easy to install, no need to wrap wires around a screw, this has a metal piece you insert the stripped wire under, and then just tighten the screw. I wish other Omega connectors such as the MPJ series were similar.
Date published: 2019-03-19
Rated 5 out of 5 by from Mini Connectors Only connector I will use. It is the BEST I have found.
Date published: 2018-12-23
Rated 5 out of 5 by from Quality product We purchase this product 100 at a time usually 3 to 4 times a year
Date published: 2018-05-23
Rated 5 out of 5 by from Amazing turn around Product was delivered extremely quickly, and was just as advertised. I also liked the follow-up letter with the invoice, as opposed to it being in the package where they are often missed.
Date published: 2017-10-04
Rated 5 out of 5 by from Great Parts, delivered on time. We bought it for key temperature tests we needed to perform, arrived on time and worked great.
Date published: 2017-08-11
Rated 5 out of 5 by from Excelent Products Excellent products and service from Omega, definitive I will buy in omega again
Date published: 2017-06-05
Rated 5 out of 5 by from high quality, quick delivey - did the job we neede Happy with our purchase; timely delivery; quality product
Date published: 2017-03-20
Rated 5 out of 5 by from Good connector Well made and easy to assemble. Had grommets I did not expect to included.
Date published: 2017-01-12
Rated 5 out of 5 by from promptness and quality Omega did a great job getting this product to us very quickly and the product is great quality. I have never had a problem ordering through them and they have great communication
Date published: 2016-09-02
Rated 4 out of 5 by from Connectors They work as I intended...........................................................
Date published: 2016-07-30
Rated 5 out of 5 by from Convenient! Large industrial installation with many thermo-couple controls, these little connectors allow easy testing when used with compatible digital multi-meters made for reading thermo-couple temperatures. Simply plug in and read the temperature.
Date published: 2016-07-21
Rated 4 out of 5 by from nice product this is good product n delivery very fast recommended prodct.
Date published: 2016-03-16
Rated 5 out of 5 by from Just what I needed. Ordering was easy. Arrived in a timely manner. Exactly what I needed.
Date published: 2016-03-14
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_3, bvpage2n
  • co_hasreviews, tv_0, tr_52
  • loc_en_US, sid_SMPW-N-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration