Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Surface Probe Economical High-Temperature

$111.88

Item# SPHT-E-12-RA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.88
10-24 $106.29
25-99 $100.69
100-499 $95.10
500-999 $89.50
1000+ $83.91

In stock

Lead Time (If not in stock): 3 weeks
Surface Probe Economical High-Temperature SPHT-E-12-RA SPHT-E-12-RA
  • J, K, or E Surface Probes Available
  • 150 mm (6') and 300 mm (12') Long Surface Probes Available
  • Molded Utility Handle Rated to 220ºC (428ºF)
  • Retractable Cable Expands to 1.5 m (5')

SPHT-E-12-RA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Probe Length
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Termination Connection Type


The SPHT-K-6 is Included at No Additional Cost with These Infrared Thermometers: OS532E, OS533E, OS534E, OSXL689, OS532E-DM, OS533E-DM, OS534E-DM, OS534E-CF, OS533E-CF. Probe meet the standard limits of error.
loading all models
loading all reviews
Rated 5 out of 5 by from Temperature probes We purchased 2 temperature probes last month but we had to return them because they were not what we needed.
Date published: 2017-10-09
  • y_2024, m_5, d_1, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SPHT-E-12-RA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How it works

Asked by: erock
Thank you for your inquiry. The SPHT Series surface probes are spring loaded probes where you basically apply some pressure on the tip of the probe to get a temperature reading.
Answered by: Application Engineer SP
Date published: 2023-01-19

Is this product listed by CSA or approved by CSA?

Asked by: Ruben Ohanian
Thank you for your inquiry. This product is not CSA listed or approved.
Answered by: Application Engineer JB
Date published: 2020-07-17

Does this come with a valid calibration certificate, meeting standard limit of error?

Asked by: Pieter
Thank you for your inquiry. This probe does not come with a calibration certificate. It only comes with a certificate of conformance (CAL-1 cert.). Yes, this probe meets the Standard Limits of Error.
Answered by: Application Engineer SP
Date published: 2023-02-10
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SPHT-E-12-RA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration