Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial RTD (PT100) Probes with Miniature Aluminum Protection Head

Item# PR-14-2-100-1/8-4-E

Industrial RTD (PT100) Probes with Miniature Aluminum Protection Head PR-14-2-100-1/8-4-E PR-14-2-100-1/8-4-E
  • Please refer to PR-14 series configurator to build replacement part

PR-14-2-100-1/8-4-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Nominal Output
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type
Additional Feature
Category
Sensor Application
Process Connection Size
Accuracy
Number of Wires


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60752
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head Miniature Aluminum
  • Wire Length / Terminations Screw Terminal

Our PR-14 series RTD probe with miniature aluminum protection head and screw-on cap with chain includes PT100 Ω platinum RTD element or PT1000 RTD element, 1/2" NPT mounting threads and sheath of 316 stainless steel. When properly sized, these can go directly into a thermowell. All probes include a screw terminal block for easy connection of insulated copper extension wire. Replacement probes (without head assembly) are available as well as a "spring-loaded" option which allows for the probe to bottom out in a thermowell for quicker and more accurate response. These are ideal for use in vessels, tanks and similar structures where temperature measurements are needed.

Inside dimensions for the aluminum head: Diameter: 1.5 inches; Height: 0.85 inches

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration