Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Magnetic Mount Thermocouples for Ferrous Metal Surfaces

Magnetic Mount Thermocouple Probes

Item# 88402K

Magnetic Mount Thermocouple Probes 88402K 88402K
  • Magnetic Mounts Provide Quick Placement for Contact Temperature Measurements on Pipes, Ducts, etc.
  • Model 88401 (left photo) Measures to 250°C (480°F)
  • Model 88402 (right photo) Measures to 400°C (750°F)
  • Relatively Small Size Allows Use in Tight Spaces

88402K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Cable Insulation
Color Code Standard
Category
Sensor Application
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
Magnetized probes, suitable for long term contact pressure. The 88401 uses PFA insulated lead wire and is rated to a max. surface temperature of 250°C (480°F). The 88402 uses "GG" fiberglass insulated lead wire and is rated to a max. service temperature of 400°C (750°F). Both sensors are supplied with an SMPW connector and TAS adaptor. K Calibration uses CHROMEGA™-ALOMEGA™ metals. E Calibration uses CHROMEGA™- Constantan metals.
loading all models
loading all reviews
Rated 5 out of 5 by from Amazing Product This product is a must have for any process engineer in the plastics injection molding field. I have purchased one of these magnetic thermocouples for all 3 companies that I have been a part of. It easily connects to a pyrometer, and is much more reliable for a accurate steel temperature reading than the spring type surface temperature thermocouples. The product is superior in accuracy because of the magnetic pull being constant vs a person pushing against the steel surface with a spring type thermopcouple.
Date published: 2016-03-21
Rated 5 out of 5 by from Flat Stanley VLE Well, it's not Stanley but the flat ribbon thermocouple is excellent under heating tape. The application is temperature control in a 100 ml glass boiler of a vapor liquid equilibrium VLE, with a second ribbon thermocouple monitoring for failsafe shutdown.
Date published: 2017-07-21
Rated 5 out of 5 by from great product We absolutely love these probes. The head of the probe is about 1 inch by 1/2 inch and the magnets are extremely strong no problem staying attached even through thick industrial finished pipes and machine housings. rapid response time like all omega probes.
Date published: 2022-06-01
Rated 5 out of 5 by from Great product! This is the best magnetic thermocouple on the market! I have tried a couple of others that have a less than desirable magnetic force.
Date published: 2022-01-27
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_88402K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

data sheet shows need 10 seconds to read the full surface temperature, how about real time temperature logging? What is the response time?

Asked by: seraph3
Hi Seraph3 Thank you for the inquiry. Response time of the instrument would add to the response time of the sensor. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2023-05-15

Do you have a magnetic mount thermocouple rated for 1000 deg F?

Asked by: Derick Kekona
Thank you for your inquiry Derick Kekona. Unfortunately, we do not offer a magnetic mount thermocouple rated for 1000 F. The maximum temperature for the magnetic mount thermocouples is 482 F.
Answered by: Application Engineer MC
Date published: 2021-03-02

Probe 88401K. What is its accuracy in the range 150C-200C?

Asked by: Leon
Thank you for your inquiry Leon. The accuracy on this thermocouple for the full 0 to 250 C range is +/- 1.1°C or 0.4% whichever is greater.
Answered by: Application Engineer SP
Date published: 2021-11-04

When I purchase the Thin Leaf-Type Thermocouples, does it comes with the calibration certificate? or the calibration must be paid separately and what is the cost? thanks, Huy Le

Asked by: Anonymous
Thank you for your inquiry Anonymous. The thin leaf-type thermocouples do not come with calibration. Please send a request for pricing for the probe and calibration at sales@omega.com
Answered by: Application Engineer MC
Date published: 2022-09-22

Can these be submerged in a liquid at 400C?

Asked by: TranscatFrank
Thank you for your inquiry! Unfortunately, these probes are not intended for liquid applications and should not be submerged
Answered by: Application Engineer JM
Date published: 2021-04-27
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_88402K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Magnetic Mount Thermocouple Probes
$49.25
0 In Stock
Accessories

Related Categories

en-US
en
Save Configuration