Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $63.23 |
10-24 | $60.07 |
25-99 | $56.91 |
100-499 | $53.75 |
500-999 | $50.58 |
1000+ | $47.42 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Alloy/ANSI Color Code | Sheath Dia. in. | Model No. 12" Length | Model No. 18" Length | Model No. 24" Length |
J IRON-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | GJQIN-116(*)-12 GJQIN-18(*)-12 GJQIN-316(*)-12 GJQIN-14(*)-12 | GJQIN-116(*)-18 GJQIN-18(*)-18 GJQIN-316(*)-18 GJQIN-14(*)-18 | GJQIN-116(*)-24 GJQIN-18(*)-24 GJQIN-316(*)-24 GJQIN-14(*)-24 |
J IRON-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | GJQSS-116(*)-12 GJQSS-18(*)-12 GJQSS-316(*)-12 GJQSS-14(*)-12 | GJQSS-116(*)-18 GJQSS-18(*)-18 GJQSS-316(*)-18 GJQSS-14(*)-18 | GJQSS-116(*)-24 GJQSS-18(*)-24 GJQSS-316(*)-24 GJQSS-14(*)-24 |
K CHROMEGA-® ALOMEGA™ Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | GKQIN-116(*)-12 GKQIN-18(*)-12 GKQIN-316(*)-12 GKQIN-14(*)-12 | GKQIN-116(*)-18 GKQIN-18(*)-18 GKQIN-316(*)-18 GKQIN-14(*)-18 | GKQIN-116(*)-24 GKQIN-18(*)-24 GKQIN-316(*)-24 GKQIN-14(*)-24 |
K CHROMEGA-® ALOMEGA™ 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | GKQSS-116(*)-12 GKQSS-18(*)-12 GKQSS-316(*)-12 GKQSS-14(*)-12 | GKQSS-116(*)-18 GKQSS-18(*)-18 GKQSS-316(*)-18 GKQSS-14(*)-18 | GKQSS-116(*)-24 GKQSS-18(*)-24 GKQSS-316(*)-24 GKQSS-14(*)-24 |
E CHROMEGA™-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | GEQIN-116(*)-12 GEQIN-18(*)-12 GEQIN-316(*)-12 GEQIN-14(*)-12 | GEQIN-116(*)-18 GEQIN-18(*)-18 GEQIN-316(*)-18 GEQIN-14(*)-18 | GEQIN-116(*)-24 GEQIN-18(*)-24 GEQIN-316(*)-24 GEQIN-14(*)-24 |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | GEQSS-116(*)-12 GEQSS-18(*)-12 GEQSS-316(*)-12 GEQSS-14(*)-12 | GEQSS-116(*)-18 GEQSS-18(*)-18 GEQSS-316(*)-18 GEQSS-14(*)-18 | GEQSS-116(*)-24 GEQSS-18(*)-24 GEQSS-316(*)-24 GEQSS-14(*)-24 |
T COPPER-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | GTQIN-116(*)-12 GTQIN-18(*)-12 GTQIN-316(*)-12 GTQIN-14(*)-12 | GTQIN-116(*)-18 GTQIN-18(*)-18 GTQIN-316(*)-18 GTQIN-14(*)-18 | GTQIN-116(*)-24 GTQIN-18(*)-24 GTQIN-316(*)-24 GTQIN-14(*)-24 |
T COPPER-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | GTQSS-116(*)-12 GTQSS-18(*)-12 GTQSS-316(*)-12 GTQSS-14(*)-12 | GTQSS-116(*)-18 GTQSS-18(*)-18 GTQSS-316(*)-18 GTQSS-14(*)-18 | GTQSS-116(*)-24 GTQSS-18(*)-24 GTQSS-316(*)-24 GTQSS-14(*)-24 |