Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hypodermic Needle Thermocouple & RTD Probes

Hypodermic and Mini Hypodermic Probes

$271.70

Item# HYP0-33-1-K-G-60-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $271.70
10-24 $258.12
25-99 $244.53
100-499 $230.95
500-999 $217.36
1000+ $203.78

In stock

Lead Time (If not in stock): 6 weeks
Hypodermic and Mini Hypodermic Probes HYP0-33-1-K-G-60-SMPW-M HYP0-33-1-K-G-60-SMPW-M
  • Designed for Industrial, Laboratory, Manufacturing and Chemical Research Applications
  • Five Different Styles Available
  • Thermocouple and RTD Models Available
  • Diameters from 0.2mm(0.008') to 1.65 mm(0.065')

HYP0-33-1-K-G-60-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Accuracy
Nominal Resistance
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Sensor application
Sheath Material


  • Measurement Units °C
  • Measurement Type Penetration
Mini-Hypodermic Thermocouple Probe Model HYP-0
The HYP0 Mini-Hypodermic probe with a needle diameter of only 0.2 mm(0.008") is the least likely to disturb the surrounding insertion area. Binocular microscope micromanufacturing techniques result in an extremely small Type K (Alumel-Chromel) thermocouple being implanted in a 33 gage, diameter, 25 mm long stainless steel hypodermic needle. The HYP0 has the fastest response of the hypodermic probes, and has a continuous temperature rating of 200°C(400°F). It has 1.5 m(5ft) long PFA-coated, 36 AWG leads with an SMP-type miniature con
nector.



Thermocouple Probe Model HYP-1
OMEGA™ Hyp Research, autoclavable probe is designed to give instant readings in plants, other semi-solids and liquids. A 30 gauge x 13mm (0.5") needle provides this very fast response. The measurable temperature range is cryogenic to 200°C (400°F). This is a Type K (Alumel-Chromel) and Type E (Chromel-Constantan) grounded-junction probe with PFA-insulated extension wire and a subminiature male connector termination. The entire assembly is steam autoclavable to a temperature of 160°C (325°F).




Thermocouple Probe Model HYP-2
The HYP-2 Probes have Natural Science, Industrial and Food Processing uses. This assembly comes complete with a type . T. (Copper-Constantan) element, 1.2 m (4') PFA-insulated lead wires, and uses a standard (21 gage) hypodermic needle 38 mm (1.5") long. 1.2 m (4') lead wire is standard. Standard size male connector terminates the lead wire.




Thermocouple Probe Model HYP-3
OMEGA™ Industrial Hypodermic Probe uses a sixteen 16 gage x 38 mm (1.5") long needle and may contain J, K, T, E calibrations; they may have a grounded or ungrounded junction, and come with stainless steel overbraided extension wire. The stainless steel overbraiding adds flexibility and extends the probe life. These probes are not autoclavable. They are designed for heavy-duty service. 1.2 m (4') lead wire is standard. Maximum tip temperature is 200°C (400°F).




RTD Probe Model HYP-4
The RTD Hypodermic Probes are offered for Industrial, Natural Sciences and Food Processing use. These probes contain a 100 ohm platinum RTD (alpha= 0.00385) within a sixteen 16 gage x 38 mm (1.5") hypodermic needle, and come with 1.2 m (4') PFA-insulated lead wire.




These probes should not be used for human implantation.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 3 out of 5 by from Arrived with broken wire lead This item arrived with one of the wires leading into the plug broken. I called Technical Support, and they advised me to try to fix it. I was able to do so after about an hour (the leads are incredibly thin with thin insulation). Seems to work now, but disappointing because this should not have been my problem.
Date published: 2016-09-20
Rated 1 out of 5 by from Probes were unstable I bought 7 of the HYPO hypodermic needles. All were unstable. It totally defeats the purpose of having a thermocouple to monitor a temperature. It is supposedly used as the indicator of a process. I would like to return these.
Date published: 2018-10-10
Rated 5 out of 5 by from As advertised We use these in the field to measure insect body temperatures. They are performing as expected and equilibrate quickly.
Date published: 2020-05-21
  • y_2024, m_5, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_HYP0-33-1-K-G-60-SMPW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

In the past we have ordered mini type K probes - TJ-36-CASS-14G-9-SB-SMPW-M. We need to purchase additional quantity but that number is not coming up on your website. Can you advise if the number has changed or has it been discontinued. Thank you

Asked by: DeeB
The HYP0 probes are a unique family of probes which do not include the TJ36 style series. When looking to find the TJ36 probes use it as the prefix for your search and it will lead you to the series page and allow you to select or customize a wide range of options.
Answered by: ANBENG
Date published: 2019-09-18

What is the chemical resistance of the HYP0 probe? Can it withstand alkaline solutions?

Asked by: Maps
Thank you for the inquiry. The sheath material of the needle is 304SS. Recommend to verify your chemical mixture against 304SS using chemical compatibility tables. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-06-18
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HYP0-33-1-K-G-60-SMPW-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration