Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with High Temperature M12 Connector

Thermocouple Probes With High Temperature M12 Molded Connectors

$99.30

Item# M12LCP-JSS-M3-U-0150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $99.30
10-24 $94.34
25-99 $89.37
100-499 $84.41
500-999 $79.44
1000+ $74.48

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Probes With High Temperature M12 Molded Connectors M12LCP-JSS-M3-U-0150 M12LCP-JSS-M3-U-0150
  • Type J, K, T, E Thermocouple Calibrations
  • Single and Dual Element Configurations
  • Ungrounded Junctions
  • -50 to 260°C (-58 to 500°F) Connector Temperature Range

M12LCP-JSS-M3-U-0150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sheath Material
Junction Type
Probe Diameter
Probe Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Termination Connection Type


  • Measurement Units °C
  • Measurement Type High Temperature
Note: These Sensors Require an M12 Extension Cable to Connect the Sensor to Your Instrumentation.

Omega's M12 Thermocouple probes are a convenient way to measure the temperature in your process. These thermocouple probes are available as Type K thermocouples with Inconel 600 sheaths or 304 Stainless Steel Sheaths. Type J, T and E thermocouples are offered in 304 Stainless Steel Sheaths. Standard probe sizes include 1/4" & 1/8" diameter probes 6" long standard, and 3mm & 6mm diameter probes 150 mm long. These thermocouples can also be provided in other lengths.

The sensor can be used as-is or mounted into your process using one of Omega's line of Compression Fittings.

The thermocouple compensated M12 connector offers a quick and reliable method for connecting this sensor to your instrumentation. The M12 connector on these sensors is wired in accordance with the pin out shown in the accompanying figure. This pin out matches the wiring provided on Omega's Molded M12 Thermocouple Extension Cables so that the IEC or ANSI color code is maintained between the sensor and your instrumentation. A selection of Omega's M12 Extension Cables are included in the ordering table below.

Specifications:
  • Type J, K, T, E Thermocouples offered with 304 SST sheath
  • Type K Thermocouples offered with Inconel 600 sheath
  • Thermocouple Output conforms to Special Limits of Error per ANSI/ASTM E230.
  • Fractional sizes are 1/4 and 1/8 inch diameters with standard length of 6 inches.
  • Metric sizes are 6mm and 3mm diameters with standard lengths of 150 mm.
  • Insulation Resistance is 1 gigohm minimum at 100 VDC for ungrounded sensors.


  • Connect your M12 thermocouple probe to one of Omega's wide variety of in-stock controllers, data loggers, hand held thermometers, PLCs or other measurement or process control products to complete your measurement or control system.



    View the Thermocouple Accuracy and Color Code charts
    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA

    is there anyway to find the cold junction temperature for the k type with m12 connector , 12 inch probe length .250 diameter ? I have looked in the manual and spec sheet already. any help would be great. thanks

    Asked by: justintime
    The entire probe can be used -50 to 260C including the molded connector. The probe itself the metal portion only can be used down to -200C.
    Answered by: ANB ENG
    Date published: 2020-10-23
    • y_2024, m_5, d_2, h_3CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_1
    • loc_en_US, sid_M12LCP-JSS-M3-U-0150, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 38ms
    • QUESTIONS, PRODUCT
    en-US
    en
    Save Configuration