Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS RTD probes with 4 to 20mA analog output & Mounting Threads

M12 Stainless Steel RTD Temperature Transmitters

Item# M12TXSS-PT100-13MM

M12 Stainless Steel RTD Temperature Transmitters M12TXSS-PT100-13MM M12TXSS-PT100-13MM
  • Programmable Transmitter
  • M12 Connection
  • 4 to 20 mA Output = 0 to 100°C Default Setting
  • -50 to 120°C (-58 to 248°F) Full Programmable Range

M12TXSS-PT100-13MM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Probe Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Output
Sheath Material
Probe Diameter


RTD 100 Ω sensor with built-in transmitter is programmable by a computer. The configuration kit required for programming is M12TX-CONFIG. This unique probe is ideal for areas with space limitations where traditional head connections are too large to fit. The M12 thread design offers a secure industrial connection.

Specifications
Body: Stainless steel AISI 316L
Probe Length: 13 mm (0.51') and 24 mm (0.94')
Diameter: Ø 3 mm (0.1')
Probe Type: Thermowell AISI 316L SS
Probe Minimum Bending Radius: Three-times the outer diameter [except the sensing tip which length is 30 mm (1.2')]
Connection: 1/8 NPT male thread
Sensor: RTD PT100 class A up to 300°C in accordance to IEC751
Range: -50 to 120°C (-58 to 248°F)
Tmax. Electronic: 80°C (176°F)
Sensor Break Monitoring:
    Selectable: Upscale (>21.0 mA) or downscale (<3.6 mA) action
    Sensor Short-Circuit: Fixed to downscale (<3.6 mA) action
Output:
    Signal: 4 to 20 mA
    Permissible Load: 700 @ 24 Vdc [RLo= (Vsupply-8,5)/0,020]
Default Factory Setting for 4 to 20mA output: 0 to 100°C
Response Time (90%): <50 ms
Isolation In-Out: Non-isolated
Power Supply: 8.5 to 32 Vdc (polarity protected)
Environment Conditions:
    Temperature: -40 to 80°C (-40 to 176°F) for plastic body
    Relative Humidity: 0 to 100%
    EMC: In accordance to EN 61326
    Degree of Protection: IP65 and IP67 in accordance to IEC60529
Accuracy:
    Transmitter: Maximum of ±0.2°C or ±0.2% of span
    Sensor: Class A in accordance to IEC751
Temperature Influence [Deviation from 20°C (68°F)]: Maximum of ±0.3°C/25°C (77°F) or ±0.3% of span/25°C (77°F)
Supply Voltage Influence: Negligible
Range Configurations: It is possible set the input temperature range (span) by the M12TX-CONFIG configuration kit (PC with OS Windows required)
Zero Adjustments: Any value between -50 to 50°C
Minimum Span: 50°C (122°F) [if the zero value is set between one of these values: -40°C (-40°F), -20°C (-4°F), 0°C (32°F), 20°C (68°F), 40°C (104°F), the minimum span is 20°C (68°F) rather than 50°C (122°F)]
Sensor Error Compensation: Over 2 points (maximum 1% of span)
Factory Setting: 0 to 100°C/sensor break >21 mA (upscale)
Response Time: Diameter 3 mm <3.5 seconds, diameter 6 mm <13 seconds (test in water to IEC751- time for reaching 63.2% of instantaneous temperature change)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
PVC insulated and jacketed 24 AWG stranded with M12 straight socket and 20 meters length cable
$94.59
0 In Stock
Accessory to configure the M12TX series devices through a PC with Windows 10 or higher and the TTX-Platform software
$402.34
0 In Stock
Temperature Sensors and Accessories
3 m (10') long RTD PVC 24 AWG stranded cable, M12 straight socket connector one end and stripped leads
$56.30
29 In Stock

More Related Items

en-US
en
Save Configuration