text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

RTD Probes with Mounting Threads & Micro-DIN Connectors

RTD Temperature Sensors With Micro-DIN Connectors

$160.09

Item# PR-24-3-100-A-1/4-1/4-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $160.09
5-9 $152.09
10-24 $148.88
25-49 $142.48
50-99 $139.28
100+ $136.08

In stock

Lead Time (If not in stock): 3 weeks
RTD Temperature Sensors With Micro-DIN Connectors PR-24-3-100-A-1/4-1/4-12 PR-24-3-100-A-1/4-1/4-12
  • IP65 Rated
  • 316 Stainless Steel
  • Pt100 and Pt1000 Options Available
  • High Accuracy, with Pt100 Class A, 4-Wire Construction as Standard
  • Maximum Temperature: 250°C (480°F) Process, 125°C (257°F) Connector
  • Minimum Temperature: -30°C (-22°F) Process and Connector
  • Pressure Rating: 150 Bar
  • Any Sheath Length Available - See Note Below “To Order” Table

PR-24-3-100-A-1/4-1/4-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type
Category


Omega’s PR-24 Series RTD probes feature industry standard micro-DIN connectors for ease of installation and fast replacement. The IP65 rated connector with an all stainless steel sheath and integral thread construction is ideally suited for use in demanding industrial environments. Standard process threads are G1/4", G1/2", 1/4" NPT and 1/2" NPT other threads are available on request.
loading all models
loading all reviews
Rated 5 out of 5 by from Great for limited space! The temperature probes with a two inch probe allows installation into a tighter space. Works great!
Date published: 2023-02-08
  • y_2023, m_3, d_18, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-24-3-100-A-1-4-1-4-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Can you provide a STEP model for this connector?

Asked by: Lmitchell
Thank you for your inquiry. Please send your request to temp@omega.com and we can review and advise.
Answered by: Application Engineer JB
Date published: 2021-08-09

I am going to be using with an i-Series 1/8 DIN Temperature Process and Strain PID Controllers (PN CNI8A44-C24). What RTD type should I select, 392.4 or 385.4?

Asked by: Rocinante
The RTD type you should select is the 385 which is considered the world wide standard. Please contact our Tech Support if you have any further questions. Thanks!
Answered by: Jane
Date published: 2019-05-16
  • y_2023, m_3, d_19, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PR-24-3-100-A-1-4-1-4-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
Extension Wire Chart
$118.12
0 In Stock
Accessories
Copper sealing washer for G1.2" threads
$2.86
96 In Stock
en-US
en
Save Configuration