Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Immersion Probes with a Standard M12 Connector

Vibration Tested Thermistor Probes with M12 Connections

$116.26

Item# TH-21A-10K-1/4-0500-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $116.26
10-24 $110.45
25-99 $104.63
100-499 $98.82
500-999 $93.01
1000+ $87.20

In stock

Lead Time (If not in stock): 6 weeks
Vibration Tested Thermistor Probes with M12 Connections TH-21A-10K-1/4-0500-M12 TH-21A-10K-1/4-0500-M12
  • Maximum Continuous Use, 200°C (392°F)
  • [Short Term Use to 250°C (482°F)] for Sensing End,
  • 85°C (185°F) Max at the Connector
  • Vibration Tested to ASTM-E1137: 3Gs from 5 to 500 Hz

TH-21A-10K-1/4-0500-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Probe Diameter
Probe Length
Additional Feature
Sheath Housing Material


The TH-21 Series thermistor probes are constructed with the 55000 Series glass encapsulated thermistor elements which provide excellent stability and accuracy. With a maximum continuous temperature rating of -80 to 200°C (-112 to 392°F), and intermittent operation to 250°C (482°F), these thermistor sensors can be used in applications previously out of reach of epoxy coated thermistor sensors. The probes can be ordered in any length but we highly recommend a minimum immersion depth of 1.5". Short probes run the risk of error due to stem conduction effects.

Specifications
Temperature Range: -50 to 200°C (-58 to 392°F) at Sensing End
Probe Connector Temperature: 85°C (185°F) Max
Thermistor Sensor: Refer to Table 1 on next page
Operating Current: 12 micro-amps
Insulation Resistance: 100 MΩ minimum at 100 Vdc at ambient temperature
Response Time: Approximately 7 seconds (50%), 8 seconds (63.2%), 14 seconds (90%) in water flowing at 0.91 m (3') per second
External Materials: 316L stainless steel sheath and housing except connector insert
IP Rating: IP67 with mating connector installed
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration