Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Lead Wire & Molded Mini Transition

Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction

$80.59

Item# TMTSS-062U-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $80.59
10-24 $76.56
25-99 $72.53
100-499 $68.50
500-999 $64.47
1000+ $60.44

In stock

Lead Time (If not in stock): 3 weeks
Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction TMTSS-062U-6 TMTSS-062U-6
  • 6' and 12' Lengths in Stock
  • 40' PFA Coated Lead Wires Standard
  • Sheath Diameters from 0.010' to 0.125'
  • 304SS or 321SS Sheath

TMTSS-062U-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

Shown smaller than actual size
Now available in Type N, Inconel N or K High Performance XL material..

Alloy/ANSI
Color Code
Sheath Dia.
in.
Model No.
6" Length
Model No.
12" Length
J
Iron-
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
JMTSS-010(*)-6
JMTSS-020(*)-6
JMTSS-032(*)-6
JMTSS-040(*)-6
JMTSS-062(*)-6
JMTSS-125(*)-6
JMTSS-010(*)-12
JMTSS-020(*)-12
JMTSS-032(*)-12
JMTSS-040(*)-12
JMTSS-062(*)-12
JMTSS-125(*)-12
**K
CHROMEGA™
ALOMEGA™
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
KMTSS-010(*)-6
KMTSS-020(*)-6
KMTSS-032(*)-6
KMTSS-040(*)-6
KMTSS-062(*)-6
KMTSS-125(*)-6
KMTSS-010(*)-12
KMTSS-020(*)-12
KMTSS-032(*)-12
KMTSS-040(*)-12
KMTSS-062(*)-12
KMTSS-125(*)-12
E
CHROMEGA™
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
EMTSS-010(*)-6
EMTSS-020(*)-6
EMTSS-032(*)-6
EMTSS-040(*)-6
EMTSS-062(*)-6
EMTSS-125(*)-6
EMTSS-010(*)-12
EMTSS-020(*)-12
EMTSS-032(*)-12
EMTSS-040(*)-12
EMTSS-062(*)-12
EMTSS-125(*)-12
T
Copper-
Constantan
304 SS
Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
TMTSS-020(*)-6
TMTSS-032(*)-6
TMTSS-040(*)-6
TMTSS-062(*)-6
TMTSS-125(*)-6
TMTSS-020(*)-12
TMTSS-032(*)-12
TMTSS-040(*)-12
TMTSS-062(*)-12
TMTSS-125(*)-12
*Specify junction type: E(exposed), G (grounded) or U(ungrounded). †Other lengths available, please consult Sales Department. To order with 304, 310, 316 or 321 SS sheath, change “ SS” in model number to “ 304SS”,“ 310SS”, “ 316SS” or “ 321SS” respectively; no additional charge. Consult Sales for lengths between 2 to 12", or for lengths over 24". Type N Inconel Sheathing is available, Contact Sales for model numbers.
**For Super OMEGACLAD™ XL, change “ SS” to “ XL” and add $3 to price. Note: Super OMEGACLAD XL is available only in Type K and N calibration.



Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Just as expected I bought these thermocouples to replace identical ones that have been damaged over the years. They are just what I needed.
Date published: 2016-04-05
  • y_2024, m_5, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TMTSS-062U-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I have a few JMTSS-062G-12 thermocouples that I have to install on the bulkhead of a pressurized tank. We're using screw in bulkhead connectors with thermocouple sized ferule connectors.

Asked by: Segan
Hi Segan, Thank you for the inquiry. Please email us to review options and limitations of bulkhead and compression fittings for this probe; TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-06

Does this item come with a longer wire than 3'?

Asked by: Debbie B
Thank you for your inquiry Debbie. The Thermocouple Probes with Lead Wire & Molded Mini Transition come with a standard 40" (3.33') cable length.
Answered by: Application Engineer MC
Date published: 2023-07-06

I need to use a thermocouple in the ground to measure the soil temperature. Looking for a range of 40 degrees F to 185 degrees F. Need to figure out how to use a data logger with thermocouple also.

Asked by: zenit
Please contact the Temperature Engineering group at temperature@omega.com for guidance on the Probes and and Data Loggers suitable for your application.
Answered by: ApplicationsEngineerANB
Date published: 2021-08-12

Can these be supplied with mini connector installed by factory? What is the suffix to do so?

Asked by: GBrillo
Hi Greg, These can be ordered with a mini male connector by adding a -SMPW-M to the part number. However, this will make that series a customized part so to get that connector added you would have to contact Technical Sales via e-mail at temp@omega.com and have them start the process to create the quote to have that part number added to the website. That process takes about a week to complete before a quote can be submitted. If you can live with a metal transition barrel it would be easier to use the TJ36 series of Rugged Heavy Duty thermocouples. With this series the Configure Now button will allow you to build the part with the -SMPW-M connector already attached.
Answered by: Engineer9
Date published: 2020-02-13
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TMTSS-062U-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration