Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra Precise RTD Sensors for Industrial Applications

$69.89

Item# P-M-A-3-25-0-T-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $69.89
10-24 $66.40
25-99 $62.90
100-499 $59.41
500-999 $55.91
1000+ $52.42

In stock

Lead Time (If not in stock): 5 weeks
Ultra Precise RTD Sensors for Industrial Applications P-M-A-3-25-0-T-1 P-M-A-3-25-0-T-1
  • 100 Ohm DIN Platinum RTDs with Class “A”, 1/3 DIN and 1/10 DIN Accuracies
  • Temperature Range Varies with Cable Selection and Accuracy Class (See Description Below).
  • Available in Two Models:
  • Standard Closed End Sensor for Immersion Applcations

P-M-A-3-25-0-T-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Accuracy
Probe Diameter
Probe Length
Electrical Connection Type
Maximum Temperature Measurement
Cable Length
Additional Features
Application
Resistance or Output Type
Number of Wire
Mounting Style
Minimum Temperature Measurement


Omega's line of Ultra-Precise RTD temperature sensors provide customers with a product that offers sensor accuracies that are far tighter than are available in most standard RTD sensors on the market today. These sensors are manufactured using DIN Platinum RTD elements (temperature coefficient = .00385 ohm/ohm/°C) with Class A, Class 1/3DIN or Class 1/10DIN accuracies. This makes Omega's Ultra-Precise RTDs among the most accurate industrial temperature sensors available.

These sensors are available in two styles:
Type P-M style closed ended immersion sensors for use where the sensors will be immersed in a fluid.
Type P-L style exposed element sensors for use in direct contact with air or gasses for more accurate measurement of these substances.

There are four probe diameters available including 3mm, 6mm, 1/8" and 1/4", with lengths starting at 50mm (2") with a number of standard lengths available (see ordering table below). A variety of mounting threads are available including: 6x1mm, 8x1mm, 10x1mm, 1/8NPT, 1/4NPT, 3/8NPT and 1/2NPT (Note: 6mm mounting threads are not available on 6mm diameter probes).
Please note that 1/8" and 3mm diameter probes without threaded fittings and with "-P", "-PS", "-TS", "-GS" and "-S" cables include a transition fitting at the end of the sheath to accommodate the cable diameter. If a transition fitting is not acceptable, then a type "-T" or "-G" cable must be specified.

Please note that the minimum recommended length for 1/10DIN accuracy probes is 6” for 1/4" (150mm for 6mm) diameter probes, and 4” for 1/8” (100mm for 3mm) diameter probes. This is due to the fact that in order to achieve these accuracies all stem conduction effects in the sensor must be eliminated. Also, please note that in order to lab certify 1/10DIN accuracy RTDs, it may be necessary for the probes to be longer than these lengths depending on the test equipment used to perform the certification. Omega can make these products shorter than the recommended lengths, but we cannot guarantee their performance. For 1/3DIN probes, a minimum length of 4.75" applies for 1/4" (120mm for 6mm) probes and 2.38" for 1/8" (60mm for 3mm) diameter probes.

The ultimate temperature range of the sensor is dependent upon both the element accuracy and cable selection as shown below (the tightest temperature range applies):

Temperature Range Examples:

P-M-A-1/8-6-0-T-3 has a Class A Element = -100 to 450°C, and "T" (PFA) Cable = -100 to 250°C, resulting in a sensor temperature range of -100 TO 250°C.

P-M-1/10-1/4-9-1/2-P-3 has a 1/10DIN Element = 0 to 100°C, and a P (PVC) Cable = -29 to 100°C, resulting in a sensor temperature range of 0 to 100°C.
loading all models
loading all reviews
Rated 2 out of 5 by from Not as accurate as indicated Purchased 2 1/10 DIN RTDs and immediately sent them out for calibration. One is at the accuracy limit and the other is significantly outside the accuracy limit.
Date published: 2018-12-06
Rated 4 out of 5 by from Good quality Good quality. No complaints. Shipped in an acceptable amount of time.
Date published: 2023-12-18
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_P-M-A-3-25-0-T-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What is the Pressure Rating for Part#: P-M-A-1/8-6-0-T-3?

Asked by: Joeseph
Thank you for your inquiry Joeseph. Unfortunately, Part#: P-M-A-1/8-6-0-T-3 is not pressure rated.
Answered by: Application Engineer SP
Date published: 2022-12-22

What is the tolerance on the diameter of the probe? Specifically for the 3mm and 1/8 in varieties.

Asked by: ThermalStudies
Thank you for your inquiry. The tolerance is ±0.001" for a 1/8" probe diameter.
Answered by: Application Engineer CB
Date published: 2022-03-21

What is the pressure rating for  part number: P-M-A-1-8-3-1-4-T-3?

Asked by: Jospeh
Hi Joseph, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-10-31

what are the compliances? and certifications does these have. could not find the details here

Asked by: Mahesh
Hi Mahesh, This probe series does not include certification. NIST traceable certification is available as an option. Certification would follow standards described in following link; https://www.omega.com/en-us/calibration-page Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-06

what are the response times of these RTDs? I ordered a P-M-1/10-1/8-6-P-3

Asked by: BBoedeker
The response times for the P-M-1/10-1/8-6-P-3 are 0.9 seconds to get to 50% of response time in Water flowing at 3 feet per second and 7.5 seconds to 90% of the response.
Answered by: Engineer9
Date published: 2021-11-02

how much self-heating error can once expect with 1mA excitation current with the 1/8" diameter probe? Conversely, what is the dissipation constant, E? Thanks.

Asked by: moyar
Hi Moyar, Thank you for the inquiry. Please forward these questions to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-07-29

Which is the distance from the tip to the thread, in the 150 mm version with the G 1/8'' BSPP? Also, how much of the probe must be immersed to have an accurate reading?

Asked by: Marcelo
Hello and thank you for connecting with Omega Engineering! The distance from tip of probe to beginning of threaded connection will be equal too the probe length, in this case 150mm. In order to produce an accurate reading a minimum of 1" should be immersed in media.
Answered by: Application Engineer RD
Date published: 2022-03-24
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_P-M-A-3-25-0-T-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Ultra Precise RTD Sensors for Industrial Applications
$155.11
0 In Stock
Ultra Precise RTD Sensors for Industrial Applications
$105.76
0 In Stock
Most Popular Accessories
Precision Handheld Thermometer
$221.71
17 In Stock
Precision RTD Recorder and Wireless Transmitter
$415.69
1 In Stock
1/16 DIN On-Off LCD Temperature Controller
$280.65
6 In Stock
en-US
en
Save Configuration