Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thin Leaf-Type Thermocouples for Layered Surfaces

Thin Leaf-Type Thermocouples

$111.40

Item# 88303E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.40
10-24 $105.83
25-99 $100.26
100-499 $94.69
500-999 $89.12
1000+ $83.55

In stock

Lead Time (If not in stock): 5 weeks
Thin Leaf-Type Thermocouples 88303E 88303E
  • Flat, Leaf-Type Thermocouple
  • Fast Response
  • Max. Service Temperature up to 215°C (420°F).
  • K and E Type Thermocouple Calibrations

88303E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Termination Connection Type
Color Code Standard
Additional Features
Features
Category
Sensor Application
Cable Insulation
Cable Length
Probe Diameter


Model 88304(*)
Flat, leaf-type thermocouple ideal for measuring layers of plywood, plastic, paper and various laminates, with long, 0.48 cm (19-inch) length. The thermocouple is 0.15 mm (0.006") thick and protected by a 0.8 mm (0.032") PFA jacket, with 50 mm (2") bare at the measurement end. Max. service temperature is 215°C (420°F). The 88304 is supplied with an OMEGA™ OST standard-size connector with a TAS-2 standardto- mini adaptor, and TEC extension cable.

Model 88303(*)
Short leaf-type thermocouple ideal for measuring layers of plywood, plastic, paper and various laminates. The thermocouple is 0.25 mm (0.010") by 0.71 mm (0.028"), protected by a 0.51 mm (0.020") PFA jacket. Max. service temperature is 215°C (420°F). The 88303 is supplied with an OMEGA™ OST standard-size connector with a TAS-2 standard-to-mini adaptor, and TEC extension cable.

Model 88309(*)
Fast response flat leaf-type thermocouple ideal for measuring layers of plywood, plastic, paper and various laminates. The thermocouple is 100 mm (4") long and 0.05 mm (0.002") thick. Max. service temperature is 210°C (410°F). The 88309 is supplied with an OMEGA™ TAS-3 adaptor and TEC extension cable.

Model 88402(*) and Model 88401(*)
Magnetized probes, suitable for long term contact pressure. Requires 10 minutes to reach full surface temperature. The 88401 is rated to max. surface temperature of 250°C (480°F). The 88402 is rated to max. service temperature of 400°C (750°F).

Model 88302(*)
Flat leaf-type thermocouple ideal for measuring layers of plywood, plastic, paper and various laminates. The small transition allows the probe to be permanently mounted in many installations. Max. surface temperature is 210°C (410°F). The 88302 is supplied with an OMEGA™ TAS-3 adaptor and TEC extension cable.
loading all models
loading all reviews
Rated 5 out of 5 by from Flat Stanley VLE Well, it's not Stanley but the flat ribbon thermocouple is excellent under heating tape. The application is temperature control in a 100 ml glass boiler of a vapor liquid equilibrium VLE, with a second ribbon thermocouple monitoring for failsafe shutdown.
Date published: 2017-07-21
Rated 5 out of 5 by from great product We absolutely love these probes. The head of the probe is about 1 inch by 1/2 inch and the magnets are extremely strong no problem staying attached even through thick industrial finished pipes and machine housings. rapid response time like all omega probes.
Date published: 2022-06-01
Rated 5 out of 5 by from Great product! This is the best magnetic thermocouple on the market! I have tried a couple of others that have a less than desirable magnetic force.
Date published: 2022-01-27
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_88303E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

When I purchase the Thin Leaf-Type Thermocouples, does it comes with the calibration certificate? or the calibration must be paid separately and what is the cost? thanks, Huy Le

Asked by: Anonymous
Thank you for your inquiry Anonymous. The thin leaf-type thermocouples do not come with calibration. Please send a request for pricing for the probe and calibration at sales@omega.com
Answered by: Application Engineer MC
Date published: 2022-09-22
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_88303E, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration