Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hermetically Sealed Tip Insulated Thermocouples

Item# HSTC-TT-E-20S-120-SMPW-CC

Hermetically Sealed Tip Insulated Thermocouples HSTC-TT-E-20S-120-SMPW-CC HSTC-TT-E-20S-120-SMPW-CC
  • Available in 40', 80', and 120' Lengths
  • Hermetically Sealed
  • Highly Resilient to Chemicals and Oils
  • Electrically-Insulated Junction

HSTC-TT-E-20S-120-SMPW-CC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Wire Gauge
Wire Length
Termination Connection Type
Additional Feature 1
Additional Feature 2
Application of Sensor
Type of Sensor
Process Connection
Insulation


  • Measurement Units °C
  • Measurement Type Liquid Temperature
These PFA insulated thermocouple wire sensors are hermetically sealed at the sensor tip to provide continuous PFA protection over the measurement junction. This hermetic seal design provides a small, flexible, and electrically isolated thermocouple, suited to a variety of applications.

When using longer lengths, #20AWG stranded wire construction is available to reduce sensor resistance.

For a hermetically sealed RTD sensor, see the HSRTD

Popular models shown in the "To Order" table. Please review product specs for all available versions and use the "Part Number Builder" below to order.



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Hermetically Sealed Tip Insulated Thermocouples
$83.93
0 In Stock
Hermetically Sealed Tip Insulated Thermocouples
$54.01
0 In Stock
Hermetically Sealed Tip Insulated Thermocouples
$69.75
0 In Stock
Hermetically Sealed Tip Insulated Thermocouples
$71.29
0 In Stock
Accessories (Sensors)
Type T Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
$50.82
170 In Stock

Related Categories

en-US
en
Save Configuration