text.skipToContent text.skipToNavigation

1/8" NPT Female Valve, 0.011 Cv, Aluminum Shell w/ Resin Knob

$61.66

Item# FVLT101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $61.66
5-9 $58.58
10-24 $57.34
25-49 $54.88
50-99 $53.64
100+ $52.41

In stock

Lead Time ( If not in Stock): 4 weeks

1/8" NPT Female Valve, 0.011 Cv, Aluminum Shell w/ Resin Knob FVLT101 FVLT101
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Fluids Contact PTFE Only
  • Structurally Rigid Metal Shell
  • One PTFE O-Ring

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Wetted Materials
Max Flow Rate
Number of Turns
Flow Coefficient (Cv)
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Features


Product Specs

  • Body Material PTFE
  • Maximum Burst Pressure 75 psig (517 kPa)
  • Media Type Corrosive gases and liquids
  • Maximum Media Temperature 65 {C} (150 {F})
  • Number of Turns to Fully Open 6
  • O-ring Material PTFE
  • Orifice Size 3.175 mm dia. (0.125 in)
  • Shell Material PTFE

The FVLT100 Series compact and reliable PTFE needle valves are designed for laboratory and industrial applications for regulating corrosive gases and liquids or for high purity service. They may also be used as shut off valves.

Structurally rigid metallic shells reinforce the PTFE bodies of the valves. Fluids contact only PTFE and CTFE materials. Shells are made of anodized aluminum or type 316 stainless steel and bushings are made of plated brass or 316 stainless steel. Where externally corrosive conditions exist stainless steel is recommended. Valve spindles are made of rigid CTFE to minimize the undesirable material “creeping” normally associated with PTFE.

The FVLT100 Series PTFE valves are designed for relatively high flow ranges while still performing well in low flow rates. Valves may be used in pressure or non-critical vacuum service. The simplicity of design - there are only seven components (including a single PTFE o-ring) - assures reliability and minimizes sources of leakage. It takes seconds to disassemble the valve for cleaning and maintenance. The PTFE o-ring is radially compressed and due to this unique design feature the degree of compression may be adjusted without disassembly by tightening the hexagonal bushing.

The FVLT110 Series Metering valves are constructed of PTFE and PCTFE materials. Non-fluid contacting external parts are made of anodized aluminum.

Valves are offered in three conveniently overlapping flow ranges. Safety handle prevents over tightening and facilitates fine-metered regulation. FVLT110 Series valves are useful in regulating the flow of corrosive gases and liquids. They may be used in pressure or non-critical vacuum service and serve as bubble tight shutoff valves.

Model No. Maximum Flow
mL/min
Cv Connections Non Wetted Materials
Air Water
FVLT101 2400 130 0.011 1/8" FNPT Aluminum/Brass
FVLT102 55,000 2800 0.25 1/8" FNPT Aluminum/Brass
FVLT103 2400 130 0.011 1/4" Comp. Aluminum/Brass
FVLT104 55,000 2800 0.25 1/4" Comp. Aluminum/Brass
FVLT101-SS 2400 130 0.011 1/8" FNPT 316 Stainless Steel
FVLT102-SS 55,000 2800 0.25 1/8" FNPT 316 Stainless Steel
FVLT103-SS 2400 130 0.011 1/4" Comp. 316 Stainless Steel
FVLT104-SS 55,000 2800 0.25 1/4" Comp. 316 Stainless Steel
FVLT111 600 36 0.003 1/8" FNPT Anodized Aluminum
FVLT112 3000 180 0.015 1/8" FNPT Anodized Aluminum
FVLT113 30,000 1800 0.15 1/8" FNPT Anodized Aluminum
FVLT114 600 36 0.003 1/4" Comp. Anodized Aluminum
FVLT115 3000 180 0.015 1/4" Comp. Anodized Aluminum
FVLT116 30,000 1800 0.15 1/4" Comp. Anodized Aluminum

SPECIFICATIONS
Maximum Pressure: 75 psig (517 kPa)
Maximum Temperature: 65°C (150°F)
Orifice Size: 3.175 mm dia. (0.125")
Materials of Construction
Fluid Contacting:
Body and O-ring: PTFE
Valve spindle: CTFE
Non Fluid Contacting:
FVLT100: Shell - Aluminum (anodized) or 316 stainless steel
Bushing: plated brass, or 316 stainless steel
Adjusting Knob: phenolic
FVLT110: Shell + Handle - Aluminum (anodized)
Number of Turns to Fully Open:
FVLT100: 6
FVLT110: 8

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration