text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

C Type Thermocouple Extension Wire

$1,267.00

Item# EXXC-C-24-500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,267.00
5-9 $1,203.65
10-24 $1,140.30
25-49 $1,076.95
50-99 $1,013.60
100+ $950.25

In stock

Lead Time ( If not in Stock): 5 weeks

C Type Thermocouple Extension Wire EXXC-C-24-500 EXXC-C-24-500
C Type Thermocouple Extension Wire is rated 4.0 out of 5 by 1.
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EXXC-C-24-500, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Extension Grade
  • W5%Re/W26%Re
  • Duplex
  • Type CX

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Temperature range
Wire Gauge
Thermocouple Calibration Type
Cable Type
Conductor type
Number of Pairs
Conductor Insulation
Overall Insulation
Overbraiding Type
Cable Length
Special Limit of error
Color Code Standard
Additional Feature

Product Specs

  • Color Code Standard 2 Cu-Rd/Bk
  • Use With Sensor Type Thermocouple

Compensating Extension Wires for W5%Re/W26%Re Thermocouples. Alloy types 405/426.
Color Code:
For EXXG wire, Positive Wire, White/Red Trace; Negative Wire, Red; Overall, White/Red Trace
For EXX* wire, Positive Wire, White; Negative Wire, White/Red Trace; Overall, White/Red Trace

Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXXC-C-24
EXXT-C-24
EXXL-C-24
Ceramic* 24
24
24
Solid
Solid
Solid
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
392
392
392
200
200
200
2.92 x 4.44
2.23 x 3.35
1.98 x 2.95
5.4
4.9
4.5
EXGG-C-24 Glass 24 Solid Glass Braid Glass Braid 392 200 1.27 x 2.03 3.1
The XC is the standard braid, XT is a tight braid and XL is a light duty braid; the three types of braid affect only the amount of Nextel used in manufacturing.
*Has color tracers on jacket and conductors
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

Rated 4 out of 5 by from Great Features i recently bought this product and i am happy to have it
Date published: 2019-04-03
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EXXC-C-24-500, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration