Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Cable, 4 pin, High Temp, Vibe Resistant, RTD, Thermistor

High Temperature M12 Extension Cables

$86.59

Item# M12CM-T24SSPC-RF-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $86.59
5-9 $82.26
10-24 $80.53
25-49 $77.07
50-99 $75.33
100+ $73.60

In stock

Lead Time (If not in stock): 5 weeks
High Temperature M12 Extension Cables M12CM-T24SSPC-RF-5 M12CM-T24SSPC-RF-5
  • Maximum Operating Temperature 205°C (400°F)
  • FEP Insulated Cable, LCP Over-Molded M12 Connector
  • 4-Wire, #24 AWG Stranded Silver Plated Copper Conductors
  • Straight or Right Angled Female Connector One End, Stripped Leads on the Other

M12CM-T24SSPC-RF-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Type
Cable Diameter
Cable Length
Wire Gauge
Cable Type
Number of Pairs
Conductor Insulation
Number of Conductors
Special Limit of error


M12 Female Connector Wiring
  1. Brown
  2. White
  3. Blue
  4. Black
These high temperature M12 extension cables can be used at temperatures up to 205°C, not limited to the 85°C rating common with most other cables. Made with FEP insulated and jacketed cable, and Liquid Crystal Polymer overmolded connectors, these M12 extension cables can really take the heat. The M12CM-RTD extension cables were designed specifically to work with our higher temperature rated PR-26 and PR-31 RTD sensors, but they can be used with any of our M12 enabled RTD and Thermistor temperature sensors.

The M12CM high temperature extension cables are supplied with straight or right angled female connectors to easily connect to the male M12 connectors used on all of our M12 enabled sensors. The 4-color cable allows them to be used with any wiring configuration, and standard lengths of 2, 5, 10, 15 and 20 meters allows for off-the-shelf cable solutions for just about any application.

Specifications:
  • Straight socket style M12 connector one end with stripped leads the other end
  • Right angled socket style M12 connector one end with stripped leads the other end
  • Cable Conductors: #24 AWG Stranded Silver Plated Copper (Resistance = Approximately 0.024 Ohms per foot)
  • Conductor Insulation: Blue, White, Brown and Black FEP
  • Overjacket: White FEP (Outside Diameter = Approximately 3.3mm or 0.13”)
  • Over Molded Connector: Liquid Crystal Polymer
  • Connector Style: M12 “A” Coded


For cables to be used with thermocouple probes, please check out our Model M12CM-TC fully compensated thermocouple cables.
loading all models
loading all reviews
Rated 5 out of 5 by from Great product! Ordering was pretty smooth, and items are always great quality.
Date published: 2023-10-06
Rated 5 out of 5 by from Good quality, dependable service These are bought to put into an assembly. WE have been buying for a few years and have had no problems
Date published: 2023-10-05
Rated 5 out of 5 by from High Temp Hooray We use these cables instead of the OEM's. The high-heat rating is ideal for our application.
Date published: 2022-03-29
  • y_2024, m_9, d_18, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_M12CM-T24SSPC-RF-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does OMEGA have any PTFE M12 cables with a single M12 connector and stripped leads on the other end?

Asked by: DanielR
Thank you for your inquiry DanielR. Any of the M12CM-RTD series have a single female connector on one end and stripped leads on the other. The M12CM-RTD series have a PTFE insulated and jacketed cable. Here is the link: https://www.omega.ca/en/temperature-measurement/temperature-wire-and-cable/extension-wires-and-cables/p/M12CM-RTD.
Answered by: Application Engineer MC
Date published: 2021-05-08

I see these M12CM-T24SSPC series cables operate at high temperature but what is the low operating temperature limit?

Asked by: jamedo
Thank you for your inquiry. Minimum temperature is -40°C
Answered by: CB Engineer
Date published: 2022-05-11
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_M12CM-T24SSPC-RF-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration